radiant® 15W USB Outlet, Type A/C, 15A, Tamper-Resistant, Black
R26USBAC6BK
radiant Collection
radiant 15W USB Outlet, Type A/C, 15A, Tamper-Resistant is rated
out of
5 by
75.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$52.57 USD
Charge phones, tablets and more up to 40% faster, with USB Outlets from the radiant® Collection. With an industry-leading 27W of power supplying the included USB Type-A and USB Type-C connections, this outlet helps you get that full battery feeling with convenience and speed – no bulky adapters needed. Easily replacing traditional outlets in as little as ten minutes, this USB updates your space with advanced functionality and the sleek, clean lines of radiant for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
- Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- Back and side wire termination options accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Hospitality, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007207521 |
Dimensions
| Product Depth US | 1.72 in | ||
| Product Height US | 4.18 in | ||
| Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| USB Amperage | 6 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 5.0 V |
Resources
Instruction Sheet
Brochure
Specifications
Supporting Document
White Papers & Tech Bulletins
Reviews
Rated 5 out of
5
by
Jackson420 from
simple, sleek, convenient
I have too many charging cables & not enough power bricks, that's why I went with a USB wall receptacle. I love that I can now have a chargepoint in my house, that can still be used to power other devices while I'm charging my phone.
The socket was super easy to set up and came with clear instructions.
Date published: 2019-07-26
Rated 2 out of
5
by
MT8787 from
Looks nice and has USB ports but that's about it
I bought this specifically because it claimed to be capable of fast charging but it is not. I have tried both ports with a multitude of cables that rapid charge with my devices using a standard plugin charger and it didn't make any difference. Secondly the actual outlet is sometimes unusable due to the tamper resistant shutters blocking the plug from completely entering the outlet. I have switched my whole home over to the legrand nickel outlets and only the USB ones have this issue. My gfci and regular TR outlets have no issue with plugs easily inserting. If legrand would make an actual rapid charge outlet and would ditch the shutter system they use on their specialty outlets, it would be 5 stars.
Date published: 2019-09-04
Rated 1 out of
5
by
Darren from
AC Receptacle defective
Both AC receptacles have something internal that is blocking and preventing a plug from inserting fully. The plug only goes in half way. I need to get a replacement as this is one defective. I should have checked it before installing but who would have thought that would be a problem. The photos are after putting considerable pressure to insert the plug which is more than any other outlet should require.
Date published: 2020-05-23
Rated 5 out of
5
by
Duemay706 from
Love these
Aside from some existing electrical issues we had, this was incredible easy to set up! No electrician needed! Quick install and works perfectly! No need for bulky power block and taking up much needed outlets!
Date published: 2019-07-25
Rated 4 out of
5
by
Ravi Pat from
Great design
This is probably the best charger receptacle on the market right now. It has the regular electric outlet as well as USB and micro USB as well. The finish and design are very modern looking and high quality.
Date published: 2019-07-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I installed the R26USBAC6 yesterday. The outlet is powered but the USB ports don't charge. Is there any situation where the outlet will work but the USB ports don't? This outlet is after a GFCI outlet with USBAC that was installed at same time & it works.
Thank you for your inquiry. Please contact Pass & Seymour Technical Support for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-03-13
Can this outlet be connected to a wired wall switch to control a lamp, for example? Can the USB charging ports remain on when the switch is off?
Thank you for your inquiry. If power is removed from the outlet, the USB ports will no longer function until power is restored at the switch.
Date published: 2025-01-27
Would it be possible to obtain a 3D model file of your #R26USBAC6W? This file would be .STP, .IGES, or Solidowrks .SLDPRT file. Thank you.
Thank you for your inquiry. For further assistance with your request, please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. - 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-11-04
Does this outlet come with the wall plate?
Hi Pete, No the wall plate is sold separately.
Date published: 2023-07-11
Do I get 6 amp of charging power when only 1 device is plug in or 3 amp for each port and the max output is 15 watt for each port regardless how many devices are plug in.
Hello Tim, It's 6 amps of total charging capacity. Which means if you connect two USB devices simultaneously then the 6 amp capacity would be shared between the two ports. I hope this helps, please reach out to our Technical Support Team if you require additional assistance. (844-957-3783)
Date published: 2024-12-31
the outlet has a 1 hot and 1 neutral screw on end side. is this for end of electrical run only. how would i wire it for in the middle of run... power line in and load line out TIA
Call an electrician
Date published: 2024-11-12
will the Radiant line receptacles fit into the same plates as the Adorne line?
Hello Dmken,
The radiant collection switches & wall plates are not compatible with the adorne line collection.
Example: radiant Switch, dimmer or receptacle cannot be installed into an adorne wall plate and vice versa.
Best Regards,
Technical Support
Date published: 2024-09-20
How do I obtain the required subplate for my Radiant USB outlet so it attaches to a screw-less face plate?
You should be able to locate at Home Depot or Lowe’s. Depending on where you live you may have to order online and can have delivered to your home or to a store for pickup.
Date published: 2022-06-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885BKCC12 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.08
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRWCC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$4.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRUSBACBK | radiant Collection
Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
$83.41
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
326RW | radiant Collection
Covers empty electrical boxes while adding an aesthetic touch.
$8.03
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRGCC4 | radiant Collection
Spec-Grade 15A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$39.98
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-130-002 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted





