text.skipToContent text.skipToNavigation

Discontinued - radiant® Smart Remote Dimmer with HomeKit Technology, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Legrand Lighting Control for HomeKit offers an easy, secure way to control lights, outlets, thermostats and more, all from your iPhone or iPad. Part of the radiant® Collection, it features clean lines and smooth paddle action for a sophisticated touch. Part of the Legrand family of products fully enabled to interface with Apple HomeKit, this remote dimmer installs easily (neutral wire required) and works with an installed Smart Tru-Universal Dimmer with HomeKit Technology for precise light level control from multiple on-wall locations. Plus, you can also simply ask Siri to adjust the lights, or use the Apple or Legrand Home apps to create scenes, group rooms and more.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pairs with the radiant® Smart Tru-Universal Dimmer with HomeKit Technology for multi-way control of a light or fixture.
  • Easily replaces a home's standard switch, neutral wire required.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428432869
Country Of Origin China
Features Indicator Lights, Smart Lighting, Wireless
Switch Type Paddle
Number of Switches 1
Works With Apple Home Kit
Technical Information
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles Multi-Location
Mounting Type Box
Voltage 120 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a light almond version of the dimmer remote? There is a light almond version of the smart dimmer but I cannot find the light almond smart dimmer remote to complete a three-way dimmer setup.

Asked by: raywms
The HomeKit lights do not come in light almond. They are sold exclusively in White.
Answered by: Wiremold Tech Support
Date published: 2021-04-05

Does the HKRL60WH have to be "wired" to the master dimmer switch (HKRL50WH) or does it simply need a power supply, similar to an outlet? The installation instruction seem to indicate it does need to be directly connected to master dimmer switch.

Asked by: TroyV
The HKRL60WH is wired like an outlet and is paired to control the HKRL50 via wi-fi. No travelers are used.
Answered by: Wiremold Tech Support
Date published: 2021-01-26

Will adorne wireless wifi switches talk to radiant wifi switches? Are they intercompatible? Can i use adorne master and radiant remote dimmers together? I have lighting hub.

Asked by: PapiChulo
The adorne RFLC wi-fi devices can be used with the Radiant RFLC wi-fi devices seeing they both can connect to the Legrand Lighting Controls APP. The Radiant remote dimmer is LC2103WH(ex:White)
Answered by: Legrand Technical Support
Date published: 2021-03-09

I have 2 adorne 4 way paddle switches which dimmer can I pair with them ?

Asked by: Linds
The 4way Paddle switches and be installed with a 3way dimmer and a 3way switch to complete a 4way application.
Answered by: Legrand Technical Support
Date published: 2019-10-21
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_HKRL60WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT