Discontinued - radiant® Smart Switch with WiFi, White CC
WWRL10WHCCV2
radiant Collection
Discontinued - radiant® Smart Switch with WiFi, White CC is rated
out of
5 by
65.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Take comfort in the convenience of controlling your lights from any smart device, from anywhere. The Smart Switch, Wi-Fi enables you to control your lights, and even set scenes and schedules, from any smart device. Or, just ask Alexa or Google to turn the lights on for you. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Take comfort in the convenience of controlling your lights from any smart device, from anywhere. The Smart Switch, Wi-Fi enables you to control your lights, and even set scenes and schedules, from any smart device. Or, just ask Alexa or Google to turn the lights on for you. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it.
- Control lights from smart phones and tablets with the Smart Lights app. Even schedule lights to turn on/off automatically, create groups or set scenes.
- Works with a home's existing secure Wi-Fi network (WPA2). Also includes out-of-the-box connectivity with other smart devices through OCF certification.
- Installs easily in place of an existing switch or dimmer, neutral wire required. Operates in single-pole or 3-way applications (with use of any 3-way switch).
- Just ask Amazon Alexa or Google Assistant to turn on the lights.
- Know your home is secure, even when you're away.
- Set the exact lighting level you need.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- More color options available to fit any style.
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.
Specifications
General Info
| Color | White | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Smart Lighting, Wireless | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007235906 | ||
| Works With | Amazon Alexa, Apple Home Kit, Google Home |
Dimensions
| Product Depth US | 1.53 in | ||
| Product Height US | 4.17 in | ||
| Product Width US | 1.77 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E350248 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Push Wire, Wire Terminal | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Multi-Location, Single Pole |
Resources (17)
Instruction Sheet
Brochure
Specifications
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Rated 2 out of
5
by
Wayne from
Terrible app and unreliable
As other reviewer stated, these are nice looking, but they most of the time it doesn't work with Alexa, due to issues with Legrand app. I have multiple smart switches with other brands and they work fine. Called support, they have you reset at breaker. It resolves temporarily, then will disconnect again. I dont bother calling anymore.
Date published: 2020-06-11
Rated 1 out of
5
by
Jeff Nolan from
The switch is great if you don't use the wifi app!
the wifi app associated with this switch is TERRIBLE! It works 1 out of 10 times and then out of the next 10 time it will not work the first 9 times. I down loaded the app and uninstalled it 5 times before giving up! I got the front porch lights to work one of the times but it did not get past finding the wifi connection for the slider door lights which never got recognized. At this time the switch itself works turns the lights on and off. The app does not work.
Date published: 2023-11-27
Rated 2 out of
5
by
Davep75 from
Dropping off wifi
We had a number of these installed during remodel of entire home over a dozen total. Everything worked great for a couple months and then one dropped off became dim in the app and could not be controlled. Had to delete and re add to the wifi. 2 months later 3 more had dropped and required adding. Each time this means pulling off wall plates to scan the qr code. Today my wife says a bedroom the front porch lights and morning can no longer be controlled by the app Google home or our smart assistant. Getting tired of having to delete and re-add switches for no apparent dinner
Date published: 2023-04-21
Rated 1 out of
5
by
kenn from
Great Switch, Terrible WIFI
I love the switch design and matches others in my house. I need WIFI control which is not earthbreaking technology. But this doesn't set up well, scenes aren't reliable and it just disconnects from wifi erratically. Why would Legrand engineers get away with such inconsistent network/software design. I called tech support after first problem and got help. After it happened again to call, I can't get through to tech support.
Date published: 2019-12-20
Rated 1 out of
5
by
willow from
Needs a lot of work
This switch is almost impossible to set up. It took hours to get it to pair with my wifi. It also disconnects itself constantly causing you to have to reset the device, rescan the code and repair! What a nightmare! The scanning of the qr code to scan is quite odd, what if you lose it? Overall a great concept but these do not work well at all.
Date published: 2018-10-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Is there a replacement for the WWRL10WHCCV2 switch that's been discontinued? I have one and want to install another. Why was it discontinued?
Thank you for your inquiry. We do not currently have a direct replacement for Smart Lights switch part number WWRL10WHCCV2.
Recommendations:
Legrand offers a whole-home lighting solution called radiant with Netatmo. Please review the following part number for our starter kit, which includes a Gateway (required), switch, and battery-operated scene controller.
Part #: WNRH10KITWH - radiant® Smart Switch With Netatmo Starter Kit, White
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-09-16
I lost the QR code required to set up my switch is there a way to get another one.
Hello Thomas,
Please reach out to us in Technical Support via phone or email. We can help you to recreate you QR code. You can reach us at 844-957-3783 or by email at tech.support@legrand.us.
Date published: 2023-09-05
how to reset WWRL10WHCCV2 , not able to program correctly ?
Hi Dean, Pressing and holding the down button on your paddle switch for 15 seconds will reset the device. You'll see a flashing amber indication light to notify you that the reset is successful. If you're device doesn't flash amber after 15 seconds of holding the paddle. Try power cycling your switch at your breaker and repeat the reset procedure. I hope this helps!
Date published: 2023-07-31
GOOD AFTERNOON, I WOUL LIKE TO CHANGE MY (2) 3-WAY SWITCHES FOR GARAGE COACH LIGHTS TO WIFI SWITCH WITH OPTION TO CONTROL THE LIGHT WITH MY PHONE (3-WAY SWITCH FOR GARAGE COACH LIGHTS). I DON'T NEED THE DIMMER. WHAT DO I NEED? WHAT KIND OFSWITCHES ?
Hi Jim, I'd suggest checking out our With Netatmo System. You can download a link to our brochure below:
https://legrand.webdamdb.com/directdownload.php?ti=67752270&tok=LdTEnNT7reXEE1n/LXet5wRR
Date published: 2023-06-06
I bought this switch and connected it to a standard outlet. Do I need something else to control my device via the internet?
Hello Jack,
Once your device is wired into the home's electrical system. You can onboard it into the Smart Lights, WiFi app linked below.
https://play.google.com/store/apps/details?id=us.legrand.ambient&hl=en&gl=US
https://apps.apple.com/us/app/smart-lights-wi-fi/id1418021712
If you need assistance with configuring or using your smart product, please give our Technical Support team a call (844-957-3783)
Date published: 2023-05-15
I am working on replacing my switches and upgrading the netatmo system. Will this switch integrate with netatmo network. I have wiring for multiple three way switches and want to keep everything wire and do not want to the wireless three way switch.
It will not. These switches utilize the Legrand Smart Lights app. These switches will not add to the Home+Control app. You can use a service like Amazon Alexa or Google Home if you need a single point of control for both separate systems.
Date published: 2023-03-27
Currently we have P&S 4-way conventional switches. Is there a way to replace them with smart switches? Trying to avoid people turning off the smartbulbs at any one switch.
Hello ArnieH,
We do not recommend installing smart switches or dimmers that are in control of smart fixtures such as the Smart bulbs you referenced. Please feel free to give us a call if you like to discuss our radiant with Netatmo system that would allow you to create multi location smart controlled 4-way setup.
legrand Contact information:
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-10-05
When will Legrand incorporate Thread wireless tech into their smart switches?
Hello, thank you for you inquiry. To date there is no new information on that. But feel free to continue checking our website for updates.
Date published: 2022-11-21
Bazaarvoice SAP Hybris Integration Version 2.8.1













