text.skipToContent text.skipToNavigation

Discontinued - radiant® Smart Outlet, Wi-Fi in White

radiant Smart Outlet, Wi-Fi is rated 4.8 out of 5 by 26.
  • y_2026, m_8, d_2, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_25
  • loc_en_US, sid_WWRR15WHCCV2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT


Take comfort in the convenience of controlling your lights and appliances, from any smart device, from anywhere. The Smart Outlet, Wi-Fi enables you to control your lights, appliances and more, from any smart device. Or, just ask Alexa or Google to turn it on for you. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant® Collection lets you control power and set the exact lighting you want – when and where you need it.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Control lamps or appliances from smart phones and tablets with the Smart Lights app. Even schedule them to turn on/off automatically, create groups or set scenes.
  • Perfect for gaining app-based control of lamps, curling irons, fans, and other small appliances.
  • Installs easily in place of an existing outlet, neutral wire required. One outlet is Wi-Fi controlled, the other is always on.
  • Optional control of downstream outlets.
  • Just ask Amazon Alexa or Google Assistant to turn on the outlet.
  • More color options available to fit any style.
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.

Specifications

General Info
Color White
Finish Satin
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Wireless
Outlet Type Wi-Fi Ready
Warranty Type 1-Year Limited Warranty
Standard Yes
UPC Number 785007270860
Works With Amazon Alexa, Google Home
Dimensions
Product Depth US 3.25 in
Product Height US 6.0 in
Product Volume US 136.5 cu in
Product Width US 7.0 in
Product Weight US 0.6 lb
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Indoor/Outdoor Indoor
Mounting Type Box
NEMA Configuration Code 5-15R
Number of Gangs 1

Reviews

Rated 5 out of 5 by from Great product! With everything becoming automated in my home lately, this was the next on my list to make my life easier! While I am no electrician, I have done many home improvements and have installed a few things here and there. This comes with a thorough installation guide and even with my novice experience, it was very easy to install.
Date published: 2021-06-25
Rated 4 out of 5 by from Cool Features The Legrand Smart Outlet in white is wifi certified. This outlet works with good assistant and Alexa. I like that I can set the system up with any small appliances and lamps with this outlet. All I have to do is replace the existing outlet with a smart outlet then download the smart lights app either on the good play or the app store. I use the app to connect to the smart outlet. I find it convenient to use with my lamp because I forget to manually turn it off before I leave and this makes it so easy for me because I have the phone with me before I leave and I just have to turn the app on and turn off the light. It makes a lot of things easy to do. I even use this for the tv so I can easily turn it on and off if I can not find the remote control. I find the installation to be easy to follow. I just only had to remove the old outlet to use the legrand smart outlet.
Date published: 2021-06-16
Rated 2 out of 5 by from Replacement required. Unfortunately, this outlet could not connect and Legrand had to send a replacement. Two stars for sending the replacement out quickly.
Date published: 2024-03-11
Rated 5 out of 5 by from Smart device This is a great smarts with to be able to manually control
Date published: 2022-11-07
Rated 5 out of 5 by from Easy to install Easy to install, easy to use, I truly enjoy being able to control the outlet and being able to turn things off from a tap on my phone. The white is a fresh bright white that matches my existing outlets perfectly. I can’t wait to convert every outlet in my house.
Date published: 2021-06-16
  • y_2026, m_8, d_2, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_25
  • loc_en_US, sid_WWRR15WHCCV2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Can this smart outlet be paired with a smart switch (e.g. companion switch) so that one can control the switched receptacle from an app and from a wall-mounted switch? The smart outlets by Leviton have this functionality.

Asked by: BenjaminFranklin
Hello, The radiant Smart Outlet can be controlled via the Smart Lights application or at the face of the unit utilizing the power button. Please feel free to give us a call if you would like to discuss alternative Smart devices that will offer the operational control you are looking for. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-06-09

Do both receptacles on the outlet shut off when turning off the power to the outlet with the APP?

Asked by: Pat Rad
Hello Pat Rad, The top receptacle is Smart controlled, and the bottom receptacle is always on. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2022-11-30

What are the dimensions of the outlet? I have sleek walls and need to make sure they fit before I order them.

Asked by: Abhijeet Ballani
Hello and thank you for your inquiry. The Smart WiFi outlet will fit into any standard size electrical wall box.
Answered by: Wiremold Tech Support
Date published: 2024-10-10

what is the wi-fi range of the wwrr15

Asked by: Al
Hello, thank your for your inquiry. The WWRR15 range depends on the strength of the WiFi in the area it is to be installed. If you have good strong signal in that area, you should be good to go. If you have any additional questions, please call us at (800)223-4185 or email tech.support@legrand.us.
Answered by: Legrand Technical Support
Date published: 2022-11-03

Is the wall plate included?

Asked by: skates
Yes, the matching Screwless Wall Plate is included with the Radiant Smartlights receptacle.
Answered by: Legrand Technical Support
Date published: 2022-07-29

Can I use this for an air conditioner?

Asked by: Mfall
Hello, Please review the image of the supported load specifications for Smart Outlet WWRR15WHCCV2. The A/C unit would need to fit within the specifications outlined in the attached photo, we would also recommend a simple on/off variation of A/C unit. Example: WWRR15WHCCV2 via the application disconnects power and in turn disables the A/C unit. The A/C unit will essentially always need to be on for the smart switch to restore power to the A/C unit. Please feel free to give us a call if you need further assistance. legrand Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards,
Answered by: Pass & Seymour Technical Support
Date published: 2022-05-27

Why can't I connect the legrand smart outlet to my wifi?

Asked by: Jj
I would suggest calling Radiant Technical Support to assist you with the install: Radiant products 1.844.957-3783 opt 1, then 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-04-04

For control of downstream outlets, can you control them separately? Or are they all controlled simultaneously?

Asked by: Jordan
Hello Jordan, The WWRR15 will control all receptacles wired downstream simultaneously. Please feel free to give us a call if you need further assistance. legrand Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards,
Answered by: Pass & Seymour Technical Support
Date published: 2022-03-15
  • y_2026, m_8, d_3, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_18
  • loc_en_US, sid_WWRR15WHCCV2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT

You may also like...