radiant® Two Single-Pole Switches and Single Pole/3-Way Switch, Black
RCD113BK
radiant Collection
radiant® Two Single-Pole Switches and Single Pole/3-Way Switch, Gray is rated
out of
5 by
20.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$38.11 USD
More control, less space. This combination switch provides control of multiple lights or devices from a single location, while featuring an oversized primary switch for easy use. Designed to emulate the sleek lines of the collection's paddle switches, it delivers flexible, space-saving control with the sophisticated look of radiant. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Offers installation flexibility with space-saving style, as part of the extensive offering from the radiant® Collection.
- Features durable, high-impact resistant thermoplastic construction.
- Designed to install easily with a narrower back body and captivated mounting screws.
- Patented Snap-In Light Module (sold separately) transforms a combination switch into an illuminated switch in seconds.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Black | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Combination, Decorator Style, Locator Light | ||
| Wall Plate Included | No | ||
| Number of Switches | 3 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed | ||
| UPC Number | 785007054736 |
Dimensions
| Product Depth US | 1.59 in | ||
| Product Height US | 3.81 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Push Wire, Wire Terminal | ||
| Environmental Conditions | UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120/125 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Operating Cycles | 50000 | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120 VAC, 125 VAC |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Rated 3 out of
5
by
Mike from
Inadequate Instructions
Now that they are working properly I really like the switches. However the directions did not cover my installation and I had to use trial and error until I figured it out. The one switch hooked up per the instructions and worked fine. The other one had the hot wire on the 3 way side which was not in the diagram. I finally realized I needed to split the circuit and put the hot on the black terminal, it just would have been nice to know that from the start.
Date published: 2018-09-20
Rated 3 out of
5
by
Charles from
CAN'T GET IT WORKING
I'm having the same experience as Mike, below, but my switches are still not working properly and I've wasted hours trying to get them to. The directions do not cover my installation. I've been using trial and error and still haven't figured it out! The one switch seems to be hooked up per the instructions and works fine. I, too, realized the need to split the circuit. It would been nice to have better instructions.
Date published: 2019-03-09
Rated 4 out of
5
by
PenfieldDIYer from
Good for the application
This was great for the application, which was 3 loads from 2 different feeds. Ideally, it would have been three equal size switches, but this works well.
Date published: 2019-06-17
Rated 5 out of
5
by
25houses from
Problem solver
This switch is a problem solver. When space is an issue.
Date published: 2024-01-29
Rated 5 out of
5
by
Mike M from
Problem solver to the rescue!
This device solved a space problem in an existing outlet box.
Date published: 2023-12-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I currently have 3 ceiling lights on 3 switches in a typical 3 gang box. Installing new cabinets and the switch plate is in the way. Will RCD113W accommodate three separate ceiling lights?
It should if wired properly
Date published: 2023-06-13
I currently have a Legrand Adorne half switch with two toggles but I need to change to the radiant 3 switch Will the wall plate Im using work with radiant? I like to keep the gloss white cover.
Hi Patrick, Unfortunately no. The radiant devices will fit into any decorator-style opening. where as the adorne devices use specialized wall plates that can are exclusive to the adorne collection. I might recommend using the RWP26W as the plate for the Radiant combination device you're planning to install.
Date published: 2023-05-10
I need 3 single light switches and one must have a dimmer. Does this switch (RCD113W) have a similar option with one dimmer?
Unfortunately no, we don't offer a device that would have 2 switches and dimmer within the same single gang device.
Date published: 2023-02-10
Any plans to make this radiant® Two Single-Pole Switches and Single Pole/3-Way Switch, RCD113 in nickel? it is the only thing missing from my legrand wall of switches and i had to use another brand.I want Legrand on there
We are looking into expanding the Radiant combination devices to include the metallic finishes.
Date published: 2022-09-22
Any plans for a multi-function switch (two or three) in Graphite?
We are looking into expanding the Radiant combination line to include all the metallic finishes(Dark Bronze, Graphite, and Nickel).
Date published: 2022-09-13
Is it possible to wire this switch for 3 single pole applications? (Needed for a bath fan with light/heat/ventilating fan and one power source to it)
Yes, the RCD113BK can be installed for 3 single pole applications.
Date published: 2023-03-22
Can I custom order this switch in dark bronze?
It is on our projected list to add this device but it will not be until mid next year.
Date published: 2022-11-04
Will this switch ever be available in the dark bronze metallic color?
It is on our projected list to add this device but it will not be until mid next year.
Date published: 2022-11-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL873BKCC6 | radiant Collection
Add a little light where you need it, with this combination switch and night light.
$30.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$74.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$41.22
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRBKCC8 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$4.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26BK | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.38






