radiant® Two Single-Pole Switches, Gray
RCD11GRYCC6
radiant Collection
radiant® Two Single-Pole Switches, Gray is rated
out of
5 by
18.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$20.74 USD
Control two separate lights or devices from a single location with this combination switch. Designed to emulate the sleek lines of the collection's paddle switches, it delivers flexible, space-saving control with the sophisticated look of radiant. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Offers installation flexibility with space-saving style, as part of the extensive offering from the radiant® Collection.
- Features durable, high-impact resistant thermoplastic construction.
- Designed to install easily with a narrower back body and captivated mounting screws.
- Patented Snap-In Light Module (sold separately) transforms a combination switch into an illuminated switch in seconds.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Combination, Decorator Style, Locator Light | ||
| Wall Plate Included | No | ||
| Number of Switches | 2 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007233537 |
Dimensions
| Product Depth US | 1.59 in | ||
| Product Height US | 3.81 in | ||
| Product Width US | 1.29 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Push Wire, Wire Terminal | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120/125 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120 VAC, 125 VAC |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
CondorZ from
Best gang switch
Bought this switch to replace an existing lighted gang switch where the light failed. Added the optional RCDLM LED light and really liked the result. The ability to add an LED light is a great feature for the Radiant line. The ability to use a single or dual feed by a removable link is nice. This is a well designed switch!
Date published: 2020-09-05
Rated 3 out of
5
by
Rino26 from
Why not in Graphite!?!?
Can we please get this in Graphite? The black does not match. The entire house is in graphite. I neeeeeed a couple dual switches single pole. This is driving my OCD mad!!!
Date published: 2023-07-01
Rated 2 out of
5
by
ThisOldMan from
Flawed ergonomic design
The switch itself is solidly built and the individual rockers have a nice feel, but I have grown to loathe the vertical orientation of the rockers, especially because there is absolutely no separation between the upper and lower toggles and therefore it is hard to distinguish by feel where one ends and the other begins. They are so close together that when I attempt to turn off the upper rocker I often end up turning on the lower rocker at the same time. Conversely, when I try to turn on the lower rocker I often inadvertently turn off the upper rocker as well. In my case this situation is exacerbated because I frequently try to operate them blindly, reaching around one side of the wall at the end of a hallway to the kitchen wall where they are located. While I readily admit that my tactile sensitivity isn't what it was when I was younger, I think even 20-year-old me would have a tough time operating these switches blindly without unintentionally hitting both at once.
Date published: 2021-06-15
Rated 1 out of
5
by
Bee17 from
Bad switch design
Legrand has reinvented a dual switch design for ecstatics by placing the vertical switching buttons above and below, but we end up constantly turning the bottom light on when trying to turn off the top switch. Will be replacing this switch with the better design dual s/w, horizontal switching above and below.
Date published: 2019-08-18
Rated 1 out of
5
by
highgear2911 from
Worst design EVER!!
These paddle/rocker switctes are very POORLY designed..... Your "floating" screw design is absurd, especially if you are in the field. Having to turn the interrupter upside down to have the screw drop down so one can try and wrap your wire around the screw.... seriously. Also there is NO warning on the package to let you know that the screws ARE NOT REMOVABLE if you want to wrap your wire around the screw first and reinstall screw. Good luck if you inadvertently removed it.....you'll never get it back in.
Leviton, Lutron & others don't have this issue.
Refund is in order for sure.... redesign it...
Date published: 2018-12-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I'm wondering if the combi switch is available with dimmers?
The RCD11GRYCC6 is not available in a dimmer configuration.
Date published: 2026-05-08
Is the black a matte black or glossy?
To be honest, it is in between. However, it’s more matte than glossy.
Date published: 2023-07-25
Please hurry up and offer this in GRAPHITE!!! Thanks!!!!!!
We are currently looking into the possibility of added Graphite to the Radiant Combination line of devices.
Date published: 2024-07-10
Is graphite ever going to be a color option for the double rocker switch?
We are currently looking into the possibility of added Graphite to the Radiant Combination line of devices.
Date published: 2024-11-26
How do I remove the circuit tab on the back of the Radiant dual 3 way rocker light switch?
I have attached a document that has the instructions and image for removing the tab on the back of the device.
Radiant products
1.844.957-3783 opt 1, then 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2025-08-28
Why does the illuminated locator light not work on these dual single pole switches? I've installed single switches with illuminated locator light that work but two of the dual switches w/ illumination lights do not work. Are there any tips to get them lit
The illumination on the Radiant combination switches is optional. You can add the RCDLM light module to the back of the switch if you want it illuminated when off.
https://www.legrand.us/wiring-devices/light-switches-and-dimmers/residential-switches/radiant-locator-light-module/p/rcdlm?text=rcdlm
Date published: 2021-05-20
What is the difference between graphite and black? At my local home depot they only had graphite in their collection, but on this website it looks like black is more popular. Is there anyway to get this switch in graphite to match what I bought at HD
I have attached an image of the Radiant Black and Graphite wallplates side by side to show the difference in color. Currently the stacked switches are not available in Graphite but we are planning on adding them in the future.
Date published: 2022-03-28
Can Legrand make a decent switch with a locator that you can actually see? Leviton, Lutron make a bright illuminated light switch. I like Legrand's satin finish , however they are missing the boat on lighted switches. Also make them here in the USA!
Thank you for your feedback on the Radiant design and it will be passed on the the marketing/development team.
Date published: 2020-11-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097GRY | radiant Collection
Spec-Grade 20A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$25.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870BKCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.55
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.76
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1012 | On-Q
6-Port Cat 5e Network Interface Module
$60.07


