text.skipToContent text.skipToNavigation

radiant® Two Single-Pole Switches, Ivory

radiant® Two Single-Pole Switches, Gray is rated 4.1 out of 5 by 18.
  • y_2026, m_10, d_5, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_6, tr_12
  • loc_en_US, sid_RCD11I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$20.72 USD

Control two separate lights or devices from a single location with this combination switch. Designed to emulate the sleek lines of the collection's paddle switches, it delivers flexible, space-saving control with the sophisticated look of radiant. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Color Ivory
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Offers installation flexibility with space-saving style, as part of the extensive offering from the radiant® Collection.
  • Features durable, high-impact resistant thermoplastic construction.
  • Designed to install easily with a narrower back body and captivated mounting screws.
  • Patented Snap-In Light Module (sold separately) transforms a combination switch into an illuminated switch in seconds.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Ivory
Product Type Wall Switch
Material Thermoplastic
Finish Satin
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Combination, Decorator Style, Locator Light
Wall Plate Included No
Number of Switches 2
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
Standard cULus, UL Listed
UPC Number 785007054842
Dimensions
Product Depth US 1.59 in
Product Height US 3.81 in
Product Width US 1.29 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140597
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Requires Neutral Wire Yes
Wire Connection Type Push Wire, Wire Terminal
Environmental Conditions UL94 V2
Indoor/Outdoor Indoor
Load Rating 15 A @ 120/125 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Location Rating Dry
Mounting Type Wall Box
Number of Gangs 1
Number of Poles 3-Way, Single Pole
Operating Cycles 50000
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120 VAC, 125 VAC

Reviews

Rated 5 out of 5 by from Best gang switch Bought this switch to replace an existing lighted gang switch where the light failed. Added the optional RCDLM LED light and really liked the result. The ability to add an LED light is a great feature for the Radiant line. The ability to use a single or dual feed by a removable link is nice. This is a well designed switch!
Date published: 2020-09-05
Rated 3 out of 5 by from Why not in Graphite!?!? Can we please get this in Graphite? The black does not match. The entire house is in graphite. I neeeeeed a couple dual switches single pole. This is driving my OCD mad!!!
Date published: 2023-07-01
Rated 2 out of 5 by from Flawed ergonomic design The switch itself is solidly built and the individual rockers have a nice feel, but I have grown to loathe the vertical orientation of the rockers, especially because there is absolutely no separation between the upper and lower toggles and therefore it is hard to distinguish by feel where one ends and the other begins. They are so close together that when I attempt to turn off the upper rocker I often end up turning on the lower rocker at the same time. Conversely, when I try to turn on the lower rocker I often inadvertently turn off the upper rocker as well. In my case this situation is exacerbated because I frequently try to operate them blindly, reaching around one side of the wall at the end of a hallway to the kitchen wall where they are located. While I readily admit that my tactile sensitivity isn't what it was when I was younger, I think even 20-year-old me would have a tough time operating these switches blindly without unintentionally hitting both at once.
Date published: 2021-06-15
Rated 1 out of 5 by from Bad switch design Legrand has reinvented a dual switch design for ecstatics by placing the vertical switching buttons above and below, but we end up constantly turning the bottom light on when trying to turn off the top switch. Will be replacing this switch with the better design dual s/w, horizontal switching above and below.
Date published: 2019-08-18
Rated 1 out of 5 by from Worst design EVER!! These paddle/rocker switctes are very POORLY designed..... Your "floating" screw design is absurd, especially if you are in the field. Having to turn the interrupter upside down to have the screw drop down so one can try and wrap your wire around the screw.... seriously. Also there is NO warning on the package to let you know that the screws ARE NOT REMOVABLE if you want to wrap your wire around the screw first and reinstall screw. Good luck if you inadvertently removed it.....you'll never get it back in. Leviton, Lutron & others don't have this issue. Refund is in order for sure.... redesign it...
Date published: 2018-12-10
  • y_2026, m_10, d_5, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_6, tr_12
  • loc_en_US, sid_RCD11I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

I'm wondering if the combi switch is available with dimmers?

Asked by: JD
The RCD11GRYCC6 is not available in a dimmer configuration.
Answered by: Tech Support
Date published: 2026-05-08

Is the black a matte black or glossy?

Asked by: bryant
To be honest, it is in between. However, it’s more matte than glossy. 
Answered by: F. J. Villegas
Date published: 2023-07-25

Please hurry up and offer this in GRAPHITE!!! Thanks!!!!!!

Asked by: Richinneedof Graphite
We are currently looking into the possibility of added Graphite to the Radiant Combination line of devices.
Answered by: Legrand Technical Support
Date published: 2024-07-10

Is graphite ever going to be a color option for the double rocker switch?

Asked by: Gayle
We are currently looking into the possibility of added Graphite to the Radiant Combination line of devices.
Answered by: Legrand Technical Support
Date published: 2024-11-26

How do I remove the circuit tab on the back of the Radiant dual 3 way rocker light switch?

Asked by: Gina10
I have attached a document that has the instructions and image for removing the tab on the back of the device. Radiant products 1.844.957-3783 opt 1, then 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2025-08-28

Why does the illuminated locator light not work on these dual single pole switches? I've installed single switches with illuminated locator light that work but two of the dual switches w/ illumination lights do not work. Are there any tips to get them lit

Asked by: GreatScott
The illumination on the Radiant combination switches is optional. You can add the RCDLM light module to the back of the switch if you want it illuminated when off. https://www.legrand.us/wiring-devices/light-switches-and-dimmers/residential-switches/radiant-locator-light-module/p/rcdlm?text=rcdlm
Answered by: Legrand Technical Support
Date published: 2021-05-20

What is the difference between graphite and black? At my local home depot they only had graphite in their collection, but on this website it looks like black is more popular. Is there anyway to get this switch in graphite to match what I bought at HD

Asked by: JessG
I have attached an image of the Radiant Black and Graphite wallplates side by side to show the difference in color. Currently the stacked switches are not available in Graphite but we are planning on adding them in the future.
Answered by: Legrand Technical Support
Date published: 2022-03-28

Can Legrand make a decent switch with a locator that you can actually see? Leviton, Lutron make a bright illuminated light switch. I like Legrand's satin finish , however they are missing the boat on lighted switches. Also make them here in the USA!

Asked by: Made in USA
Thank you for your feedback on the Radiant design and it will be passed on the the marketing/development team.
Answered by: Legrand Technical Support
Date published: 2020-11-21
  • y_2026, m_10, d_5, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_RCD11I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

You may also like...