text.skipToContent text.skipToNavigation

radiant® Single Pole/3-Way Switch with 15A Tamper-Resistant Outlet, Black

radiant® Single Pole/3-Way Switch with 15A Tamper-Resistant Outlet, Gray is rated 4.8 out of 5 by 5.
  • y_2025, m_6, d_29, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_2
  • loc_en_US, sid_RCD38TRBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT

$26.90 USD

A step up from ordinary, this combination switch and outlet from the radiant® Collection provides convenience and flexibility, as well as style. Operable in both single-pole and 3-way applications, you can use it alone to control one light or fixture, or use with another 3-Way switch for controlling the light from two locations. Also includes a tamper-resistant outlet for safe access to the basic power every home needs. Part of the radiant® Collection, it features clean lines and a smooth finish for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces a standard switch/outlet with ease, in as little as 10 minutes.
  • Offers installation flexibility, working in both single-pole and 3-way applications.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Black
Type Outlet, Switch
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Combination, Locator Light
Number of Switches 1
Switch Type Push
Warranty Type 1-Year Limited Warranty
Standard cULus, UL Listed
UPC Number 785007055023
Dimensions
Product Depth US 1.59 in
Product Height US 3.81 in
Product Width US 1.29 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Contact Rating 15 Amp, 120/125 VAC
Environmental Conditions UL94 V2
Is Tamper-Resistant Yes
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way, Single Pole
Operating Cycles 50000
Voltage 120.0 V
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from Home owner Exactly what I needed color and all. But it does not come with the locator light even though it appears it does from picture. You have to purchase separately.
Date published: 2023-02-06
Rated 5 out of 5 by from Light switch/electric outlet This device is the perfect match for a space with no receptacle nearby! It was just what I needed to add a receptacle where I already had a switch.
Date published: 2023-02-18
  • y_2025, m_6, d_29, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_2
  • loc_en_US, sid_RCD38TRBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

The RCD38TRWCC combo switch/outlet is not what is presented here. There is no tab on the back of the switch. The instructions for the tabbed switch are in the box, but the switch itself is not tabbed. The sales associate @ Menards had no answers. ????????

Asked by: rera21425
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2025-03-04

Can the RCD38TRWCC6 be wired in with a second RCD38TRWCC6 and a 4-way switch in the middle to complete a multi location install? And can both outlets be always hot?

Asked by: rera21425
Thank you for your inquiry. Yes, you can use a pair of RCD38TRW with a 4-way switch. Please remove the split tab located on the back of the device to keep the outlet portion hot at all times. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2025-02-17

I need the receptacle always hot ( it will power the fireplace) and the switch to turn on & off, which requires 2-pin lv wire. I have romex that will twist with the fireplace power & connect to the receptacle. How do I wire the lv to the switch?

Asked by: Becky
Thank you for your inquiry. Please contact Pass & Seymour Technical Support for wiring support. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Answered by: Justin
Date published: 2025-01-15

Can two of these be wired in a 3-way configuration and also have both electrical outlets be always hot?

Asked by: Eddy
Thank you for your inquiry. Yes, you can complete this configuration by removing the split tab circuit. - Using the Split Tab: Removal of the split circuit tab allows the device to be wired with two separate circuits. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-12-11

Does this switch work with LEDs?

Asked by: bob27-1/2
Yes
Answered by: Wiremold Tech Support
Date published: 2023-08-14

What's the depth of this switch outlet combo?  Will it fit in a shallow J-box?

Asked by: Marc
Hello Marc, The RCD38TRNICC6 has a depth of 1.59". Best Regards, Technical Support
Answered by: Justin
Date published: 2024-10-12

There is no tab on the back, there was one on the side between the two hot (black) connections.  I pulled that but the outlet still turns off with the switch.  How do i keep the outlet live at all times and control the three way light with the switch

Asked by: Matt
Hello Matt, Please contact Pass & Seymour Technical Support for further assistance. Phone:8449573783 Mon - Fri: 8am - 6pm EST (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-10-12

I tried to install this on one of my single pole that have a hot and neutral wire each only. The neutral/load goes to the light but has no return to the switch. How do I go about wiring this so that the outlet work by itself and switch controls the light.

Asked by: Mr.DIY
The RCD38TR requires 3 wires(not including ground) to function your light and receptacle separately. Hot - power from breaker panel to one of the Black terminals, 1Pole - gets wire from your light Neutral - White Neutral wire from breaker panel If White Neutral is not available in the box, this will not function correctly.
Answered by: Legrand Technical Support
Date published: 2021-12-20
  • y_2025, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_27
  • loc_en_US, sid_RCD38TRBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT