radiant® Single Pole 3-Way Occupancy Sensor, Dark Bronze
RRW600UBCCCV4
radiant Collection
radiant® Single Pole 3-Way Occupancy Sensor, Dark Bronze is rated
out of
5 by
18.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$63.49 USD
Simplify control while saving energy, with the radiant Registered Occupancy Sensor. Automatically turning the light on when someone enters a room, and shutting it off when the room is empty, this sensor includes an adjustable timed delay for shut off, as well as additional settings for more flexible control. Part of the radiant Registered Collection, it features clean lines and smooth paddle action for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Passive infrared (PIR) sensor switch technology with 180° coverage up to 600 sq. ft. Rated for up to 600W (5A) of LED lighting.
- Works with virtually any bulb/fixture, including: LED, incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
- Turn the light on when you enter, and let it turn itself off automatically after you leave for true convenience. Perfect for bathrooms, hallways, closets, garages, and more.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Features an adjustable time delay to off after no motion is detected. Delay settings range from 30 seconds to 20 minutes after the room is vacated (default 5 minute delay).
- Auto ON/Auto OFF functionality as default. Easily configurable to Manual ON/Auto OFF to meet any need or preference in the home.
- Replace any basic light or fan switch in 15 minutes or less. Supports single pole and multi-location installs. No neutral required.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- Bi-color unit ships with popular radiant® Nickel and Dark Bronze metallic colors.
- Wire leads accept #14–#10 AWG solid & stranded wire, copper-clad aluminum, and copper wire.
Specifications
General Info
| Color | Dark Bronze | ||
| Product Type | Sensor, Wall Switch | ||
| Material | Polycarbonate, Steel | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Light Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Motion Sensor | ||
| Installation Location | Wall Box | ||
| Switch Type | Motion Sensor, sofTap | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007158359 |
Dimensions
| Product Depth US | 1.88 in | ||
| Product Height US | 2.63 in | ||
| Product Width US | 1.69 in |
Technical Information
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 VAC | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 120V 5A (ELV), 120V 5A 600W (CFL), 120V 5A 600W (LED), 120V 600VA (Fluorescent), 120V 600VA (MLV), 120V 600W (Halogen), 120V 600W (Incandescent) | ||
| Load Type | CFL, Fan Motor, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Multi-Location, Single Pole 3 Way | ||
| Timer Duration | 30 Seconds-20 Minutes, 5 Minutes | ||
| Operating Humidity | 0-95% RH (Non-Condensing) | ||
| Horsepower Rating | 1/6 HP @ 120 VAC | ||
| Sensing Range | Major Motion 35 ft, Minor Motion 20 ft | ||
| Sensor Type | Occupancy, Vacancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage | 600 sq ft | ||
| Sensor Coverage Pattern | 180 ° | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Rated 4 out of
5
by
lynn39 from
Love the sensor
The Legrand radiant single Pole/3 way occupancy sensor is a great addition to our laundry room. Now I do not have to worry about switching on and off the light when I have my hands full. I had a professional install it.
Date published: 2018-09-18
Rated 4 out of
5
by
Tiff P from
Complicated but Good
This came with so many different pieces. We are quite handy and do home repairs ourselves for the most part. This is not nearly as simple an install as a regular faceplate would be, and it took us several hours to install and get working.
Date published: 2018-08-26
Rated 5 out of
5
by
Jslone16 from
Great features!
This review is for Legrand radiant single pole 3 way occupancy sensor. This works great for my bedroom. My kids constantly are in and out using my bathroom because someone is in the main bathroom and they always leave the light on with means they leave the fan on because that is the setting I like. Pretty color and tone of faceplate and even had an extra. I choose dark bronze due to colors in my room. Super easy to install and I like the glow it gives off to find it when it's dark out. I also like the adjustability of controls-30 seconds to 30 minutes. Great product. Great company.
Date published: 2018-08-24
Rated 5 out of
5
by
ohmi from
Awesome
This was not difficult to install. It is well made and does not feel or look cheap. It works amazingly well. You walk in and the light turns on and you can set the timer to have it shut off at the length of your choosing. I put it in the bathroom and it looks sleek and it's so nice to have the light just come on when you walk in. It is very sensitive and has not missed me walking in yet. Great product!
Date published: 2018-08-24
Rated 5 out of
5
by
Reesesc1802 from
Fits perfectly!!
Fits perfectly with my decor! I love the way it is so easy to use! It was easy to install and was packaged nicely! I didn’t need any help from my husband to install!! I absolutely love it!!! Will be buying more of these!!!
Date published: 2018-08-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will it work to install one RRW600UTCCCV4 SENSOR switch with one standard 3-way switch that will control one light?
Thank you for your inquiry. Yes, the RRW600UTC occupancy sensor can be wired to work with a standard 3-way switch. If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-09-23
can this device be installed on a 4 way location? 3 and four locations for one set of lights?
Hello,
Yes you can use these in a 4 way but they would all need all three to be RRW600UBCCCV4 sensors. If you have a 3-way you can have one sensor and one switch.
Date published: 2021-10-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL873WCC6 | radiant Collection
Add a little light where you need it, with this combination switch and night light.
$29.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2WCCV4 | radiant Collection
4-button digital timer switch
$35.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$41.22
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$74.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRDBCC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$8.94











