







radiant® 4-Button Digital Timer, Ivory
RT2I
radiant Collection
radiant® 4-Button Digital Timer, Black is rated
out of
5 by
33.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$34.55 USD
Installs easily in place of a standard light or fan switch, or older spring-wound timer and includes manual on/off through the paddle switch for added convenience. A locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Works with a variety of light bulbs or fixtures, including: Incandescent, LED, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
- Automates control of lights for energy and cost savings. Also includes manual on/off through the paddle switch for added convenience.
- Lets you select a desired preset shut-off time, including 60, 40, 20 and 10 minutes.
- Installs easily in place of a standard light or fan switch, or older spring-wound timer.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | Ivory | ||
Type | Switch | ||
Finish | Satin | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Decorator Style, Timer | ||
Wall Plate Included | No | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | cULus | ||
UPC Number | 785007034400 |
Dimensions
Product Depth US | 1.88 in | ||
Product Height US | 3.281 in | ||
Product Width US | 1.69 in |
Technical Information
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Requires Neutral Wire | Yes | ||
Wire Connection Type | Push Wire, Wire Terminal | ||
Contact Rating | 600Watts | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 15 A @ 120 VAC | ||
Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
Mounting Type | Wall Box | ||
Number of Buttons | 4 | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole | ||
Horsepower Rating | 1/6 HP @ 120 VAC | ||
Throw Type | Single Throw | ||
Terminal Accommodation | #14 AWG - #12 AWG | ||
Timing Range | 10-60 minutes | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Premium Content
Reviews
Rated 4 out of
5
by
Okiemom from
Bathroom must have!!
Our home was caught between steamy showers with no exhaust fan or an exhaust fan running for 24 hours straight. The 4-Button Digital Timer was a total solution and will now save our bathroom from moisture damage and our electric bill from wasteful usage. Easy to use, aesthetic for the design-conscious and a simple DIY project. This Timer is a great choice and automatic solution.
Date published: 2018-07-19
Rated 5 out of
5
by
Ptarmigan from
Works great with Panasonic WhisperCeiling DC
I bought this for a bathroom fan. The timer function works great and remembers previous setting. It works with the low-wattage Panasonic fans that don't behave well with some timers. Maybe it's because of the relay in it that clicks on and off.
The small white light is perfectly sized and brightness for helping find the switch in a dark room. I don't want a switch to be lit up like a night light, or have garish colors, or to cast light on the room. I want the room to be dark when the lights are off. These are perfect.
Date published: 2020-08-26
Rated 4 out of
5
by
dh987 from
Does it's job, and looks good doing it.
I bought these for my bathroom fans, and my bathroom heat lamps. They do a great job and they are set apart from a lot of the competition as is not a large selection for timers for 60 minutes. Very easy to use and setup. My only complant is that the wiring that is provided to tie into the existing wires seems to be of lower quality, but the fact that they provide it as well as stripping the wires for you is very convientent.
Date published: 2018-07-16
Rated 5 out of
5
by
RetiredinOK from
Great features
We installed this timer in our bathroom to the exhaust fan.
Love the time feature on this, we go into the bathroom turn the exhaust fan on and we don’t have to worry about it running continuously. We use to forget and leave it on for hours. This solved are problem.
Date published: 2018-09-03
Rated 3 out of
5
by
MTP from
Timer is fine, button design is horrible
Our contractor installed this timer switch with our new exhaust fan. We couldn’t believe it when we discovered that the toggle switch isn’t an on/off override but it starts whatever was the last button hit. What? I can’t turn the fan on and leave it on? And who knows what the last button was? If you use the toggle it’s a crap shoot what you’ll get, unless you live alone and always remember what the last button you used was. This thing takes up the space of a whole switch and we *never* use that rocker. We will be replacing it. I gave it 3 stars instead of 1 or 2 because it’s a nice solid quality and the timer buttons work well.
Date published: 2024-04-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a way to override the timer so it stays on?
Thank you for your inquiry. Unfortunately, you can not disable the timer function.
Date published: 2025-01-27
Is the top or bottom button the 10 minute button?
Bottom. It is 10,20,40,60 increments starting from bottom to top of the switch.
Date published: 2025-01-08
I'm looking to use this with a Panasonic WhisperFit DC or WhisperValue fan. They require a swithc that is DC compatible and has a min load of 4w or 0.07 amps. Will this work with the Panasonic fan specs?
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2024-08-21
Is this switch suitable for a 20 amp circuit? If not, is there a 20 amp version? I need to find a 20-amp timer switch with no neutral required and havent been able to find one anywhere.
This device can be used on a 20 amp circuit, but the device is 15 amp. This timer doesn't come in a 20 amp version and does require the neutral wire. We don't currently offer a timer that would fit that specification.
Date published: 2024-07-30
I sold a customer the RT2W 4 button timer and he wants it for 1500 watts. Is that available?
The RT2W supports the following load ratings:
- RT2 | 0-600W, 1/6 hp @ 120VAC, 60 Hz
Please call Pass & Seymour Technical Support (800-223-4185) if you need additional assistance.
Best Regards,
Technical Support
Date published: 2024-09-17
I have bought 4 of this product for my house to control the fan and as other customer mentioned, 10mins is a long time. May I have access to the schematic so I could change the timer setting off warranty?
Hello,
Unfortunately, the requested information is not available to alter/modify the default timing intervals of part number RT2W.
Please feel free to call us if you need further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-07-30
What is the Min. load requirement for Legrand RT2W timer?
Here are the specifications for the device. There is no minimum load rating.
Voltage:
120VAC, 60HZ
Load (Single Pole Circuit)
Fan Motor: 1/6HP
Incandescent, fluorescent lamp, E-ballast, MLV, ELV, CFL, LED: 0 – 800VA
Date published: 2024-09-02
I have a set of these switches for my panasonic whisper warm fan. They work really well! I ordered a second set from Home Depot for our second bathroom but when they arrived the package said 6amp. Please advise. Do you make a 6amp switch like this? Did Ho
Hello, in motor load applications, the device is rated for up to 1.6A. We don't make a 6A version of this device.
Date published: 2024-11-03
Bazaarvoice SAP Hybris Integration Version 2.8.1