COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response. Normal ship times remain in effect for available products.
Menu
Search radiant
explore our collections

Menu
Momentary Contact Switch, Ivory
Sorry! That combination does not exist.
Specifications
General Info
Color: Ivory
Type: Momentary Contact
Number Of Poles: Single Pole
Style: Rocker
Listing Agencies/Third Party Certifications
RoHS: No
CSA Standard: Yes
cULus: No
cURus: No
Federal Spec: No
UL Listing No: UL20
UL Standard: Yes
UN SPSC: 39121704
UR: No
Dimensions
Depth (US): 0.99"
Height (US): 4.19"
Width (US): 1.43"
Technical Information
Amps: 15A
Volts: 120/277
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
You Might Like
RH703PTUW-P
Tru-Universal Single Pole/3-Way Dimmer, Tri-Color
RH703PTUTC
(3 Reviews)
$60.38USD
RRW600UW-P
120V Single Pole/3-Way Occupancy Sensor, Tri-Color
RRW600UTC
(6 Reviews)
$24.08USD
RT2I-P
4-Button Digital Timer, Ivory
RT2I
(23 Reviews)
$24.08USD
NTL873ICC6-P
Night Light with Single-Pole, 3-Way Switch, Ivory
NTL873ICC6
(8 Reviews)
$18.88USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit