text.skipToContent text.skipToNavigation

Designer and smart light switches to elevate your space. 

Explore radiant® Switches including timers, smart options and remote light switches for multi-location control.

Our switches can do more than you ever imagined. Upgrade standard switches with the smooth paddle action of the radiant Collection or add innovative features for touchless control.

 Don’t forget to complete your radiant system with: wall plates, outlets, dimmers, and more.

Filter Results Selecting a filter will reload the page.
Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Availability
Availability

Product is available to buy on Legrand.us

Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Switch Type
Switch Type

Refers to the style or operation method used by a switch to control lighting or other electrical devices.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Number of Switches
Number of Switches

Number of electrical switches

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

46 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2