radiant® 2-Gang Screwless Wall Plate, Brown
RWP262
radiant Collection
radiant® 2-Gang Screwless Wall Plate, Black is rated
out of
5 by
57.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.76 USD
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this two-gang option with your preferred combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this two-gang option with your preferred combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
| Color | Brown | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Oversized | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514, ETL | ||
| UPC Number | 785007231717 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 4.96 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 2 | ||
| Orientation | Vertical | ||
| Thickness | 0.065 in |
Resources (13)
Instruction Sheet
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
Joseph C from
Radiant two gang screen cover
Excellent cover. Used these because the Adorne outlets are not able to fit 4 big outlets.
Date published: 2023-06-18
Rated 5 out of
5
by
Rachel from
Easy Upgrade
This color really elevated the look in my master bedroom
Date published: 2026-06-05
Rated 5 out of
5
by
AT from
A simple upgrade
I always switch light switch plates for screwless and I love the idea of doing something different since our room was painted a dark brown. I just need the plugs to come back in stock to match! That day can't come soon enough
Date published: 2026-05-20
Rated 5 out of
5
by
IdesigninCA from
Love these
These Legrand Radiant plates look great and at a great value!
Date published: 2025-08-03
Rated 5 out of
5
by
Jeremy from
Easy choice
Quality, easy to install, great matte color for my home
Date published: 2025-05-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Do you have a double gang wall plate with a one blank and one rocker in nickel.
Thank you for your inquiry. Please review the following part numbers to complete the configuration you have requested in Nickel.
Part #: RWP262NICC6 - radiant® Two Gang Screwless Wall Plate, Nickel
Part #: 326RNI - radiant® Blank Decorator Wall Strap, Nickel
Part #: TM870NICC10 - radiant® 15A Single-Pole Switch, Nickel
Or use part number TM873NICC10 for a 3-way application.
Date published: 2025-03-25
Can I put two rocker switches and one gfi in a three gang? Also, one of the rocker switches is for a 4-light vanity light fixture. The second rocker switch is for a can recessed light. Is there different wiring for all this.
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-08-01
What is the spacing between the two snaps?
Hello,
Please get in touch with Pass & Seymour Technical Support for further assistance with your request.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-09-05
Hello. I would like to replace a 2 gang dimmer set with Legrand in Graphite. I found the faceplate but not sure how to order the dimmers. Do I just order singles that will fit side by side into the dual plate?
Yes, you would need to order two dimmers to go into your 2 gang box and wall plate.
Date published: 2022-10-18
I have a double gang area but I need a blank for one side in graphite....do you make blanks in graphite?
You can use two of the 326RG's to blank off the opening of the 2 Gang wallplate:
https://www.legrand.us/wiring-devices/electrical-accessories/wall-plate-inserts/radiant-wall-plate-insert/p/326rg
Date published: 2024-04-26
What are the actual dimensions of the Radiant 2 gang wall plate? The spec sheet says 8.59" wide, I think that is the package it comes in.
The actual dimensions on the Radiant 2 Gang Wallplate is 4.96" X 4.94". The drawing is attached below.
Date published: 2022-11-27
Is the back plate using the same screws that mount the outlet or the plate screw hole
The back plate mounts to the yoke's plate mounting threaded holes.
IdeallyThe back plate should be first mounted to the device yoke's plate mounting screws. There is a large pass through slot on the back plate to allow for fastening the device to the gang box.
This will make it easier to level out the wall plate.
Date published: 2024-05-20
Are these a gloss or matte finish?
The Radiant line of devices and wallplates have a Satin finish.
Date published: 2026-01-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRCC8 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$4.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153P | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
$32.77
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870CC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$10.38






