radiant® 3-Gang Screwless Wall Plate, Graphite
RWP263GCC6
radiant Collection
radiant® 3-Gang Screwless Wall Plate, White is rated
out of
5 by
41.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$18.98 USD
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this three-gang option with a combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
| Color | Graphite | ||
| Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Oversized | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514, ETL | ||
| UPC Number | 785007173802 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 6.77 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 3 | ||
| Orientation | Vertical | ||
| Thickness | 0.065 in |
Resources
Instruction Sheet
Specifications
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Rated 5 out of
5
by
Eric from
Instant upgrade!!
I just love the screwless wall plates. I’ve upgraded and updated my entire home. It’s really an inexpensive and easy way to add a bit of class. It also provides a modern look as well. I’d highly recommended this product to any DIYer or contractors!
Date published: 2025-02-21
Rated 5 out of
5
by
tdb46_22 from
Inspector Approved
These wall pates and outlets look great, and are easy as pie to install.
Date published: 2025-10-04
Rated 5 out of
5
by
Tree Jay from
Great product
I love these faceplates. It’s hard to find the three switch faceplate in this color but it’s by far my favorite.
Date published: 2025-09-14
Rated 5 out of
5
by
PJ from
Yes! I Really Recommend
All the different Radiant wall plates look amazing, including this 3-gang version.
Date published: 2025-01-16
Rated 5 out of
5
by
DanF from
Nice Upgrade
Excellent quality, easy to install and definitely a upgrade in appearance over old-style wall plates
Date published: 2024-12-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need to replace a damaged switch and I need the very light beige color (to. match what I have Home) but i am guessing that is the almond color. In case it is not, what is the return policy?
Thank you for your inquiry. Please contact Pass & Seymour Customer Support for return support.
Pass & Seymour Customer Support
Phone: 18449573783
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Date published: 2026-02-26
I want to replace a damaged radiant 3-gang screw less wall plate (RWP263WCC6). I have the new plate but don't know how to remove the old plate. Your website shows how to "snap" install but not remove the plate. Please send me removal instructions.
I have been able to use a small flathead screwdriver to pop it off at the top or bottom. Even a dinner knife might work. Good luck!
Date published: 2026-01-20
Is this UL certified?
Hello,
Yes, all Radiant wall plates are UL listed UL514.
Thank you,
Date published: 2022-11-10
I am looking for matte white cover plates 3 and 4 gang. Is the white a gloss or matte?
The Radiant wall plates have a matte/satin finish.
Date published: 2023-05-10
We are looking to purchase timers for outdoor lights, and it doesn't look like Legrand sells them? Would the other brand's timers work like Leviton or Honeywell if they are typical Decora dimensions? (Leviton VPT24-1PZ Vizia)
Yes, any decorator style device that meets Nema WD6 dimensional standard will work with the Radiant Screwless wall plates.
Date published: 2021-12-21
Are these screwless wall plates compatible with Lutron switches and receptacles?
Yes, as long as the Lutron devices meet Nema WD6 dimensional standards, the radiant wallplates will fit.
Date published: 2021-11-23
Looking for 3-gang; 1-toggle, 1-dimmer and 1- blank
We do not offer mixed combinations in the screwless wallplates. You could use the toggle and blank inserts in white to change the openings.
Part numbers:
Toggle - 327W
Blank - 325W
Date published: 2020-08-05
Will adorne switches fit inside of radiant wall plates? I have an adorne 3 gang setup but I need to swap one switch out for a full size wifi switch that came with a new fan, and I'm looking for options.
The adorne devices can only be used with adorne wallplates and will not work with Radiant wallplates.
Date published: 2020-07-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$12.72
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$7.68
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153PG | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
$39.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873GCC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$10.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870GCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$9.08






