text.skipToContent text.skipToNavigation

radiant® 4-Gang Screwless Wall Plate, White

radiant® 4-Gang Screwless Wall Plate, Graphite is rated 4.9 out of 5 by 29.
  • y_2025, m_7, d_1, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_9, tr_20
  • loc_en_US, sid_rwp264w, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT

$12.41 USD

Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this four-gang option with a combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
  • Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
  • Ensures proper plate positioning with subplate screws.
  • Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.

Specifications

General Info
Color White
Type Wall Plate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Construction Plastic
Wall Plate Size Oversized
Wall Plate Type Decorator
Warranty Type Limited Lifetime Warranty
Standard CSA, UL514, ETL
UPC Number 785007295818
Dimensions
Product Depth US 0.25 in
Product Height US 4.5 in
Product Width US 8.59 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 4
Orientation Vertical
Thickness 0.065 in

Reviews

Rated 4 out of 5 by from Screw less with plate covers These look great, however if your switches are not flush with the wall the switch plate cover will have some gaps between the back of the plate and the wall surface.
Date published: 2020-12-15
Rated 5 out of 5 by from Go screwless! love the screwless approach, clean lines, modern look
Date published: 2025-06-11
Rated 5 out of 5 by from Totally Recommend! You won't be sorry you purchased these! Beautiful wall plates! The look very clean!
Date published: 2025-01-16
Rated 5 out of 5 by from Screwless wall plates I love the screwless wall plates as they’re stylish and modern as well as functional!!
Date published: 2025-01-04
Rated 5 out of 5 by from Great Looking Looks great, wonderful update to our walls. A bit more difficult to install than a traditional wall plate but definitely worth it.
Date published: 2024-03-30
  • y_2025, m_7, d_1, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_9, tr_20
  • loc_en_US, sid_rwp264w, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this product available in oversize (Jumbo) height?

Asked by: Gary Schilling
No, the Radiant Screwless wall plates are only available in standard size.
Answered by: Legrand Technical Support
Date published: 2022-08-24

What is the overall (outside) dimensions to the 4-panel switch plate?

Asked by: DonR
The Radiant 4 gang wallplate has an outside dimension of 8.59" X 4.94".
Answered by: Legrand Technical Support
Date published: 2021-03-02

What do you have in Matt finish? Looking dork bronze Looking for the following 5 gang 4 gang 3 gang 2 gang 1 gang Plugs switches 3- way switches

Asked by: alonso
The Radiant Screwless wallplates have a Satin finish and are available in Dark Bronze: The 1-5 gang parts numbers are RWP26DB, RWP262DB, RWP263DB, RWP264DB, and RWP265DB.
Answered by: Legrand Technical Support
Date published: 2020-05-21

Radiant 4 gang screwless plates com in graphite

Asked by: Zbig101
RWP264GCC6 is the RADIANT SCREWLESS 4 GANG GRAPHITE wallplate.
Answered by: Legrand Technical Support
Date published: 2019-12-10

Does the 4-gang plate come in charcoal color?

Asked by: osdtexas
Charcoal is not a color finish that we offer.
Answered by: Legrand Technical Support
Date published: 2019-09-12

Does the 4-gang plate come in graphite color?

Asked by: osdtexas
Yes, the model number is RWP264GCC6.
Answered by: Legrand Technical Support
Date published: 2019-09-12
  • y_2025, m_7, d_1, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_rwp264w, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT