5
Browse 23 results for
"radiant with Microban"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Switch Type
Refers to the style or operation method used by a switch to control lighting or other electrical devices.
Wall Plate Type
Refers to the style or intended usage of a wall plate.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Color
The color of the product itself
Features
Unique characteristics and functionality that set the product apart from others in its field.
Availability
Product is available to buy on Legrand.us
Material
Indicates the primary material(s) used to construct a product.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Load Rating
The maximum load that a device is designed to withstand without breakage or loss of performance.
Load Type
Denotes the type(s) of load that can be applied to a dimmer, which determines its compatible light sources.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Requires Neutral Wire
Indicates whether a device requires a neutral wire to function properly.
Location Rating
Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.
Throw Type
Describes the method of switch operation, indicating whether it controls one circuit (single-throw) or switches between two circuits (double-throw).
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Terminal Accommodation
Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).
Product Depth
The overall depth of a product.
Product Height
The overall height of a product.
Product Width
The overall width of the product.
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Wall Plate Size
The general size of the the included wall plate. The size may determine whether it suits your personal application!
Number of Gangs
The amount of switches on the plate.
Number of Switches
Number of electrical switches
Brand
Choose from one of Legrand's brands.
Category
Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.
Filter by Product Category
Filter downloadable resources by the product category they relate or are relevant to.
Brand
Choose from one of Legrand's brands.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Cleaner spaces start with cleaner control. Browse touchless light switches and dimmers as well as options with built-in Microban antimicrobial protection.
Using Microban’s innovative technology, Legrand’s newest switches, dimmers and wall plates feature built-in antimicrobial protection that will last the entire lifetime of a product.
Get an easier start on selecting your designer switches, outlets and decorative wall plates, with this helpful overview of the adorne and radiant Collections.
Read our top home upgrades and projects to support the transition of summer to back-to-school with new lighting controls, outlets and wall plates.
Elevate any space with the innovative functionality of hands-free touchless light switches and dimmers from the adorne and radiant Collections.
York Wallcoverings pair perfectly with designer switches and outlets to create personalized, luxurious spaces. Find inspiration for your next DIY project.
Legrand’s Microban-treated offering – which will include all adorne switches and dimmers (excluding smart devices at this time) as well as the matching plastic wall plates – features innovative technology that works at the cellular level to inhibit the growth of microbes for cleaner and more durable devices.
Elevate any space with the exceptional style and innovative functionality of designer outlets from the adorne and radiant Collections.
Elevate any space with the designer wall plates, made to exclusively fit switches and outlets from the adorne and radiant Collections.
Designer switches and outlets are the perfect finishing touch. Explore options for elevating your property and enhancing the guest experience.
Elevate any space with the exceptional style and innovative functionality of designer switches and outlets. Available in two distinct collections.
Explore kitchen project ideas for every room to see how designer switches and outlets can elevate your space.
The designer switches and outlets from adorne feature modern style and function, including the latest technologies for control and charging.
Planning spring home improvement projects? Update switches and outlets, upgrade to dimmer switches, add smart lighting controls or install an EV charger.