5
Browse 1,699 results for
"specifications"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Switch Type
Refers to the style or operation method used by a switch to control lighting or other electrical devices.
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Availability
Product is available to buy on Legrand.us
Material
Indicates the primary material(s) used to construct a product.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Load Rating
The maximum load that a device is designed to withstand without breakage or loss of performance.
Load Type
Denotes the type(s) of load that can be applied to a dimmer, which determines its compatible light sources.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Requires Neutral Wire
Indicates whether a device requires a neutral wire to function properly.
Throw Type
Describes the method of switch operation, indicating whether it controls one circuit (single-throw) or switches between two circuits (double-throw).
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Connection TypeTooltip Title
Style or Type of Connection Used
NEMA Configuration Code
Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers
Terminal Accommodation
Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).
Wattage
amount of watts used
Contact Configuration
Different Switching Functions of the Relay Contacts
Contact Rating
The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions
Number of Gangs
The amount of switches on the plate.
Number of Switches
Number of electrical switches
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Publishing Date Range
Date article, blog, or press release was published.
Filter by Product Category
Filter downloadable resources by the product category they relate or are relevant to.
Brand
Choose from one of Legrand's brands.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Legrand Introduces PlugTail® Commercial Specification Grade USB Charging Receptacles.
Access all the specification tools and resources you need for your next project.
Access all the specification tools and resources you need for your next project.
Learn how to Specify the right lighting solution to optimize patient-centric care by taking these 11 lighting design tips for hospitals into consideration.
The lighting control system you specify can be so much more than just controlling lights. Read the article to learn the 7 ways commercial lighting controls can optimize building operations.
Meet ASHRAE 90.1 energy code compliance with Legrand's tools and design guides for specific spaces found in common commercial building spaces. Learn more here.
Select the right code version to specify wired or wireless digital lighting management solutions for code compliance within a specific space or room solution.
These cables provide a cost-effective solution at extended lengths while meeting 4K UltraHD specifications, as compared to more expensive fiber optic HDMI and HDBaseT2 alternatives.
The Brushed Black Nickel Wall Plate plays off other dark-hued elements, while the brushed texture specifically softens it to better coordinate with cooler, lighter shades of green and blue.
Our Early-in-CareerDevelopment Programs offer recent college graduates real-world and hands-on experience in the fields in which they hope to make their mark.
RapidRun Optical is our leanest-longest, fastest-strongest RapidRun product yet. Get RapidRun for your commercial audio video installations today.
Professional Series Single and Dual Sliding Door are designed for hot and cold aisle containment, working to improve performance and energy efficiency in the data center. While data center space is often limited and cost per square foot is high, the Professional Series helps to save as much space as possible.
Get preferred pricing as an OEM fixture manufacturer when you highlight Wattstopper products. Learn more.
Legrand's cable management ranges and Cablofil wire mesh cable tray are now integrated into the following plant design modeling systems.
Cablofil trough trays give any installation a professional look with finishes and colors to match the environment. It is the ultimate protection for your cables.
Reduce the complexity of designing for energy code compliance with tools and design resources from Legrand. Explore IECC design recommendations and resources.
Chief is an industry leader in AV mounts, AV storage and accessory solutions with decades of proven excellence
Racks and physical support brochures, white papers, sell sheets, videos, solution guides and data sheets. Download Legrand copper resources today!
Find Legrand's Data Communications Training and Education Contractor Certification here.
View our network cabinet and hot aisle containment resources on this resource page; featuring brochures, data sheets, white papers, videos and more.
Get the rack PDUs you need for your lab, data center or telecommunications operation. Enjoy reduced downtime, improved energy utilization and more. Learn more.
See how designer switches and outlets can enhance your space with clutter-free wireless charging and dimming capability.
Get rack PDUs trusted by the top Fortune 500; architected with components, features and more that ensure the most reliable infrastructure possible. Learn more.
Now a part of our Fixture Alliance Program, LF Illumination’s lighting fixtures integrates seamlessly with the Vantage LHUMAN System. Watch to learn more.
The Vantage LHUMAN System integrates seamlessly with AISPIRE’s lighting fixtures. Browse our technical resources to get started.
LHUMAN KolorTune™ won 2 awards at the 2023 CEDIA Expo for providing tunable, controllable profiles to create lighting scenes with precise color temperature.
Learn the benefits of setting a smart light schedule to support your natural circadian rhythm for boosted mood and productivity.
Even though connectors may seem like a small part of the cabling link, they should be designed for improved power handling, which includes reducing power losses in the cabling system.
Read our top home upgrades and projects to support the transition of summer to back-to-school with new lighting controls, outlets and wall plates.
Learn how Indigo-Clean offers a continuous disinfection solution that bolsters your current infection prevention efforts with safe, visible light. Learn more.