5
Browse 453 results for
"iec-309"
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
Enclosure Type
Style, Type, Size, Etc. of the Enclosure of a Device
Connector Style
The design or type of the connector used to join electrical circuits together.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Color
The color of the product itself
Features
Unique characteristics and functionality that set the product apart from others in its field.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Flanged
Indicates whether a device is designed with a raised edge/rim, on or around its receptacle, for superior strength, handling, or attachment to another object.
Terminal Accommodation
Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Number of Phases
Indicates the number of electrical phases a device utilizes.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Category
Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
Brand
Choose from one of Legrand's brands.
Protect yourself from recalls. Outfit your entire food and beverage processing plant with tough, reliable electrical devices and cable management from Legrand.