5
Browse 162 results for
"HDJ"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Number of Gangs
The amount of switches on the plate.
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Frequency Rating
The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Gauge
Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Contact
A Device that Joins Electric Conductors Mechanically and Electrically to Other Conductors and to the Terminals of Apparatus and Equipment
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Handle Type
The Type/Shape of the Part that is Designed to be Held or Operated with the Hand
Shielded/Unshielded
Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Impedance
A Material's Opposition to the Flow of Electric Current
Simplex/Duplex
A Communications Network can Provide one-Way / Multi-Way Communication Service
Wire Gauge
Measuring and Indicating a Quantity of Wire
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
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Device Front Face Size
Describes the general proportions of a product's front face relative to the overall device.
Maximum Insertion Loss
The maximum loss in load power due to the insertion of a component or device at some point in a transmission system.
Termination Style
The style of connection used for electrical termination between two devices.
Ferrule
Denotes the material used in the fiber optic ferrule, which affects alignment precision, durability, and signal performance.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Polarity Type
The specific configuration used to map the "transmit" and "receive" fibers within a fiber optic system.
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Product Depth
The overall depth of a product.
Durability
Indicates whether a device is designed for standard or rugged usage.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Connector Color
Refers to the color of a device's electrical or data connector.
Wall Plate Type
Refers to the style or intended usage of a wall plate.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Product Height
The overall height of a product.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Single/Multimode
Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Typical Insertion Loss
Refers to the most common amount of signal lost at a connection/mating point, measured in decibels (dB).
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Housing Color
Describes the color used for the outer housing on a device.
Performance Level/Tier
Describes the specific variation of performance capabilities a device is designed to support.
Shuttered Adapters
Refers to to the cap/door mechanism on a panel or insert that remains closed to help prevent contaminants from entering the ferrule end face, but can be opened to insert/install a connector.
Category Performance Application
Refers to the specific standard used to define an ethernet cable's capabilities and its intended usage. Most commonly shortened to"Cat" and a number (e.g. Cat5e; Cat6; Cat6a).
Material
Indicates the primary material(s) used to construct a product.
Filter to Specific Product Groups
Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Brand
Choose from one of Legrand's brands.
Category
Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.
Filter by Product Category
Filter downloadable resources by the product category they relate or are relevant to.
Brand
Choose from one of Legrand's brands.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Copper brochures, white papers, sell sheets, videos, solution guides and data sheets. Download Legrand copper resources today!
Learn more about Legrand’s innovative and easy-to-terminate shielded high-density jack, available in CAT 6 and CAT 6A with a variety of patch panel and end-device mounting options.
Legrand's newest Clarity® jack and panel products solve density challenges without sacrificing performance. Learn about Ortronics High Density Copper today.
LCS3 is a patch panel designed to create optimal cabling for a high-performance digital infrastructure, for new builds and renovations.
Legrand can meet the demands of any building network installation with a full line of both copper and fiber optic connectivity products. Explore our connectivity solutions.
Five Data Infrastructure Solutions Recognized with Innovators Awards at BICSI Fall 2019
Legrand building network solutions deliver power, data and A/V wherever needed. Explore the smart building options available to you.
Enjoy unsurpassed network performance within your data center or building network with fiber, copper, active networking solutions and more. Learn more.
Legrand Ortronics® network infrastructure solutions combine flexibility and efficiency, with superior design, to ensure that facilities operate flawlessly.
Find our how Edge computing enables the ability to perform data computation closer to the device.
The companies are bringing together their thought leaders and solutions to facilitate new discussions around intelligent buildings.
Legrand solutions have supported the Cisco Live NOC for several years, with 2025 marking the fourth consecutive year that Legrand's acclAIM high-density fiber system has played a key role.