text.skipToContent text.skipToNavigation

Browse 9 results for "FS/FD/FM Series"

Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.

Brand
Brand

Choose from one of Legrand's brands.

Product Type
Product Type

Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Installation Location
Installation Location

Where a Device is or is to be Installed

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Timer Duration
Timer Duration

Amount of Time a Timer can Last

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Has Battery
Has Battery

A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells

Load Rating
Load Rating

The maximum load that a device is designed to withstand without breakage or loss of performance.

Color
Color

The color of the product itself

Sensing Range
Sensing Range

The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Product Width
Product Width

The overall width of the product.

Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

On Function
On Function

Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.

Sensor Coverage
Sensor Coverage

Describes the total area, measured in square footage, within which a sensor can detect presence or movement.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Storage Temperature
Storage Temperature

Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.

Indicator
Indicator

Describes the type/specification of signaling a device uses to indicate abnormal and/or operating conditions.

Timer Type
Timer Type

The mechanism by which the timer operates, such as mechanical, digital, or programmable.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Product Depth
Product Depth

The overall depth of a product.

Sensor Coverage Pattern
Sensor Coverage Pattern

Describes the shape of the area that a sensor is able to detect presence or movement within, measured in degrees.

Current Draw
Current Draw

The amount of electrical current the device uses during operation, measured in amperes (or amps).

Operating Humidity
Operating Humidity

Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE (2) SHOW LESS
Line Frequency
Line Frequency

The frequency of alternating current (AC) in an electrical power system, measured in Hz. Also commonly referred to as Utility Frequency, Power Line Frequency, or Mains Frequency.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE (3) SHOW LESS
Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Control Algorithm
Control Algorithm

Refers to the set of rules or calculations a device utilizes to automate and regulate its use to optimize performance.

Product Length
Product Length

The overall length of a product.

Sensor Mounting Height
Sensor Mounting Height

Describes the optimal vertical distance at which a sensor should be installed to ensure reliable detection of motion or other target conditions.

Location Rating
Location Rating

Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.

Material
Material

Indicates the primary material(s) used to construct a product.

Product Group
Filter to Specific Product Groups

Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.

Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

0 Products available