COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
DMX DALI
Sorry! That combination does not exist.
Find a Store
Specifications
Technical Information
Volts: 12VDC-48VDC (320mA-80mA)
Additional Information

TECHNICAL INFORMATION

DMX Bus: 512 channels of support and supports RDM technology 
DALI Bus: 64 channels of support, with built in 125mA power supply or manage 1-16 groups 
Maximum Power Draw: 500mA 
Minimum Power Draw: 40mA 


LISTING AGENCIES/THIRD PARTY CERTIFICATIONS

CE listed: Yes


MODELS

Product Number: DMX-DALI-GW