text.skipToContent text.skipToNavigation

DIGITAL WIRELESS CONFIGURATION TOOL w/USB

LMCT-100-2 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMCT-100-2 Wireless Configuration Tool is a handheld tool for advanced remote configuration of any Wattstopper Digital Lighting Management (DLM) system. The tool enables system and device modifications via pushbutton, without ladders or tools, as well as easy duplication of settings between DLM local networks.
BAA No
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wireless advanced configuration capabilities for Digital Lighting Management systems
  • Component of Digital Lighting Management integrated control systems
  • Easy-to-read OLED screen
  • Micro-USB port allows easy updating of firmware
  • 2-way IR communication for data upload, download, confirmation and storage
  • Easy-to-use navigation pad
  • Configures occupancy sensors, switches, room controllers, photosensors and DLM relay panels

Specifications

General Info
Color Black
Product Type Configuration Tool
Material ABS
Application Sector Commercial
Product Family / Series / Group Digital Lighting Management
Product Line Wattstopper
Country Of Origin China
Included Batteries, Carrying Case
Warranty Type 5-Year
Standard RoHS
UPC Number 754182941766
Dimensions
Product Depth US 1.1 in
Product Height US 4.0 in
Product Volume US 36.06 cu in
Product Width US 1.5 in
Product Weight US 0.1 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Battery 3 AAA Batteries
Compatibility DLM Wired
Indoor/Outdoor Indoor
Engraving Type Icon
Wireless Range IR, up to 32 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do I change the time our lights turn off?

Asked by: Lhines
To change the time the lights turn off, please contact Wattstopper Technical Support for assistance. A few key details are missing from the inquiry. We would need to identify the equipment being used with the LMCT-100-2, determine which schedule needs to be updated, and verify the group associated with that schedule before providing the correct programming steps.
Answered by: Tier 1 Tech Support
Date published: 2026-08-12

the lmpo-200 is not keeping the light off. it is connected to a lmio-301

Asked by: dav
There are several potential reasons why the LMPO-200 photocell is not maintaining the lights in the “off” state when connected to the LMIO-301. These can stem from either hardware-related conditions (such as wiring integrity, sensor placement, or device functionality) or programming and configuration settings within the system (such as thresholds or calibration). Given the number of variables involved, a detailed review of the specific installation and settings will be required to accurately identify the root cause. For the most effective resolution, it is recommended to contact Wattstopper Technical Support so they can walk through targeted troubleshooting steps based on your exact setup.
Answered by: Tier 1 Tech Support
Date published: 2026-05-19

A customer wants the occupancy sensor to stop detecting people as they don't move much at their desk & lights drop off. I receive the current settings. 20 minutes is set. I select <disabled>. Save. Then when read back. It shows 20 minutes as before.

Asked by: David
The LMCT-100-2 can store data locally on the handheld remote for certain features. If you select Save, the change is only stored on the remote itself. To update the actual occupancy sensor, you must select Send to transmit the new values via IR to the device. How to disable the occupancy sensor: 🔹Time Delay Override: Decrease the Time Delay setting below one minute until it reflects an override status, then select Send. 🔹Unbinding: Manually unbind the sensor from the specific load(s) it is currently controlling within the configuration menu. For personalized assistance with your specific setup, please contact Wattstopper Technical Support.
Answered by: Tier 1 Tech Support
Date published: 2026-06-09

I keep trying to set a Legrand LMCP panel with the lcmt-100-2 but all I get is “device not detected”. It’s fully charged and I’ve looked at videos. I don’t know what I’m doing wrong??

Asked by: Anonymous
The “No Response From Device” message indicates that the LMCT-100-2 did not receive the required response from the panel to continue communication and display values on the next screen. This condition can occur for several reasons. Because multiple scenarios can produce this message and troubleshooting steps vary by installation, contacting Wattstopper Technical Support is recommended for proper diagnosis and assistance.
Answered by: Tier 1 Tech Support
Date published: 2026-02-04

I have a new LMCT-100-2 and I simply cannot figure out what setting needs to be set for auto on when I walk in a room. Currently, I must press the physical light switch. I am in Load 1 settings and it says "auto On" but that is not working

Asked by: Jenny Kropf
For the LMCT-100-2, the occupancy sensor must be configured in two places to enable Auto On functionality. 🔹 Load Binding – First, confirm that the occupancy sensor is bound to the correct load. This can be done under Load Binding. The blue LED will be solid when the load is bound correctly. You can use the Occ Bind option to toggle the binding on or off for that load. 🔹 Load Settings – Next, go to Load Settings and set the Operation to Auto On. This ensures the sensor will automatically turn the lights on when it detects occupancy. 🔹 Presentation Mode – Keep in mind that if the wall switch is manually turned off, the system assumes the user wants the lights off. In that case, the sensor will hold the lights off until the time delay expires. Once that delay ends, the sensor will return to Auto On mode. If someone enters the room before the time delay is finished, the sensor will reset the timer and continue holding the lights off. Best Practice: For consistent Auto On performance, it’s recommended to let the sensor control shutoff rather than manually turning the lights off when leaving the room.
Answered by: Tier 1 Tech Support
Date published: 2025-12-10

I am needing to set certain parameters for my lighting. I need to be able to program the lights to stay on during normal buisness hours and then turn on via the occupancy sensor after hours. Will this be able to achieve the program I'm requiring?

Asked by: Anonymous
The LMCT-100-2 is a handheld configuration tool used to program and adjust devices within a Digital Lighting Management (DLM) system. To achieve the scheduling functionality you’re describing, you would need a device capable of storing and running time-based events, such as an LMCP Lighting Control Panel or an LMZC-301 Zone Controller. These controllers include the built-in clock and scheduling features necessary to create “Normal Hours” and “After Hours” events. With this setup, your system can be programmed to keep lights on during business hours and then switch to occupancy-based control after hours. Additionally, connected devices—such as occupancy sensors—can be configured to behave differently depending on the time of day. For additional questions or guidance, we recommend contacting Wattstopper Technical Support for further assistance.
Answered by: Tier 1 Tech Support
Date published: 2025-10-29

how to update firmware?

Asked by: Ann
The following User Guide provides an in-depth explanation of the update process for the LMCT-100-2. https://legrand.webdamdb.com/directdownload.php?ti=55647995&tok=hpfbXffQoeomYBy/JUagNQRR Any questions related to the process can be directed to Technical Support for further discussion.
Answered by: Tier 1 Tech Support
Date published: 2025-06-17

Rocker button will briefly stop at Preset level, before powering all the way up to full. Cannot get dim setting to stop at Preset level, even when this is selected from the load settings.

Asked by: Mike
This is not necessarily an issue with the LMCT-100. Please contact Wattstopper Technical Support for troubleshooting assistance @ 800-879-8585
Answered by: Pass & Seymour Technical Support
Date published: 2025-01-10
  • y_2026, m_10, d_14, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_25
  • loc_en_US, sid_LMCT-100-2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT