text.skipToContent text.skipToNavigation

DLM PLUGLOAD CONTROLLER 20A METERED

LMPL-111-20M Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPL-111-20M Plug Load Controller contains a 20 amp relay for on/ off control of connected outlets, and a highefficiency intelligent switching power supply. This plug load controller works as part of the Wattstopper Digital Lighting Management (DLM) system and enables energy-efficient control of plug loads.
BAA No
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated controller with line voltage relay and intelligent switching power supply
  • Knockout mounting for easy installation
  • Advanced real time metering of voltage and current (+/- 2% accuracy)
  • Plug n’ Go™ automatic configuration for quick installation and maximum energy efficiency
  • Accepts occupancy sensor signal or schedule events for energy saving control of plug load
  • Plugs to other components using Cat 5e cable and RJ45 connectors eliminating wiring errors

Specifications

General Info
Color White
Product Series LMPL
Type Room Controller
Material ABS
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Metered
Installation Location Ceiling
Warranty Type 5-Year
Standard UL 88T9, UL 2043, cUL, FCC part 15, PEP, RoHS
UPC Number 754182944200
Dimensions
Product Depth US 2.0 in
Product Height US 4.4 in
Product Volume US 44.6 cu in
Product Width US 3.9 in
Product Weight US 0.6 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Connections 2
Topology Free Topology
Wire Connection Type RJ-45
Dimming Compatibility On/Off
Compatibility DLM Wired
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 120 V
Line Frequency 50 Hz, 60 Hz
Load Rating 20 A @ 120 VAC
Location Rating Dry
Mounting Type 1/2 in Knockout, 4 in Deep J-Box
Number of Relays 1
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Output Voltage 24 VDC
Storage Temperature 23° - 176° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

If black w/ white stripe and regular black are tied together, will this still work? In a case where the avaliable box in a room doesn't have the receptacle "home run", just the constant hot and switch leg,

Asked by: Dave
The black/white wire allows the device to monitor power use of unswitched receptacles (red is switched, black/white is unswitched, but both are metered). Connections to the LMPL should only be made as shown in the installation instructions (ie black/white is an output to receptacles, not an input from line). Receptacles can be ran directly from line feed hot/neutral without connecting to LMPL in the requested manner. This will not allow the LMPL to meter them however, as they would no longer be connected through it.
Answered by: Pass & Seymour Technical Support
Date published: 2024-05-14

What os the purpose of wiring unswitched receptacle to the Black with white stripe? 

Asked by: Jim
Hi Jim, The black with white stripe wire is the load wire for the non-switched receptacles. The red wire is the load for the switched receptacle.
Answered by: Tier 1 Tech Support
Date published: 2023-06-29

Can a switch control the LMPL-111 instead of an occupancy sensor or scheduled event?

Asked by: JM
Hi JM Yes, the loads can be assigned to DLM switches.
Answered by: Tier 1 Tech Support
Date published: 2023-03-17
  • y_2026, m_3, d_24, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_LMPL-111-20M, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT