text.skipToContent text.skipToNavigation

5 port Ethernet switch for LMSM, DIN mounting

NB-SWITCH Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The NB-SWITCHES are enterprise-grade Ethernet switches that work with up to four or seven NB-ROUTERS to provide high speed connectivity for Digital Lighting Management (DLM) networked systems. The compact switch has a rugged metal enclosure and integral DIN rail clip.
Number of Connectors 5
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100 Mbps 5-port, 8-port and 16-port Ethernet switches
  • 10BASE-T/100BASE-TX/ 100BASE-T operation
  • Auto negotiation of speed and duplex
  • Compatible with DLM Segment Manager or third party BACnet building automation systems

Specifications

General Info
Color Gray
Type Network Switch
Material Steel
Finish Painted
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Features Unmanaged Switch
Installation Location Enclosure, Wall
Warranty Type 1-Year
Standard IP30, RoHS, UL 508, BAA
UPC Number 754182933648
Dimensions
Product Height US 1.0 in
Product Length US 3.94 in
Product Width US 2.74 in
Product Weight US 1.0 lb
Trade Programs
BAA  Yes
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Connections 5
Connector Type RJ-45
Compatibility DLM Wired
Data Transfer Rate 100 Mbps
Indicator Network Status LED, Power LED
Indoor/Outdoor Indoor
Input Voltage 24 VDC/VAC
Mounting Type DIN Rail
Operating Temperature 0°-60°C, 32°-140°F
Operating Temperature Max 140 °F
Operating Temperature Min 32 °F
Operating Humidity 10-95% RH (Non-Condensing)
Power Supply 10-36 VDC, 24 VAC
Storage Temperature -40° - 85° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;