text.skipToContent text.skipToNavigation

Discontinued - DLM EQUINOX 41 LCD BLACK TITANIUM W/DLM COMM UI

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMEQ-41 is an LCD capacitive touchscreen for the DLM system that helps customers meet code out of the box without programming, by adhering to Wattstopper’s Plug n’ Go™ (PnG) rules. The professional, predefined interface provides whole room, lighting, scene control, and tunable-white control through Equinox user interface widgets (see page 4). If a project includes Blanco™ tunable white lighting, the LMEQ-41 automatically provides an additional widget that can adjust the lighting’s intensity and color temperature level. Additionally, users and installers alike will appreciate the dynamic labeling that identifies a button and/or scene’s functionality with clear, user-defined text. The LMEQ-41 is ideal for office buildings (particularly open offices and executive suites), conference rooms, college classrooms, and healthcare spaces where layered, dimmable, and Blanco™ tunable white lighting is installed.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4.3”” LCD panel with capacitive touch interface
  • Automatic PnG™ functionality means no special programming required out of the box for initial configuration
  • Unique scenes, lighting, room, and HCL user interfaces via easy to use Equinox ““widgets””
  • Dynamically updated feedback based on system status
  • Settings menu allows for personalized control functions
  • Custom image and pin-enabled lock screen
  • Scene creation and editing capability provides flexible control
  • Cat 5e Ethernet connectivity and powered over PoE
  • Ambient light sensor for auto day/night screen backlighting
  • Active proximity sensors for approach and auto sleep modes
  • Black glass-to-edge surface aesthetic, titanium colored frame

Specifications

General Info
Product Line Wattstopper
Color Titanium
UPC Number 840624132875
Country Of Origin China
Dimensions
Product Width US 4.0 in
Product Weight US 0.93 lb
Product Volume US 77.34 cu in
Product Depth US 6.25 in
Product Height US 2.75 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a difference between this and the Vantage Equinox 41? Just different branding or are they programmed to work specifically with its own brand?

Asked by: Sh1ne3i6
They are programmed to work with their own brand.
Answered by: Tier 1 Tech Support
Date published: 2022-06-07
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMEQ-41, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT