Discontinued - Touchscreen Injector
LMTI-100-277
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s DLM Touchscreen Injector (LMTI-100-xxx) is a power source for up to two DLM system touchscreens (LMEQ41). It provides ultimate flexibility to the area by converting the communication protocol of the space’s in-room bus (IRB) and supplies Power over Ethernet using either a 120VAC or 277VAC feed. Without the need for a separate controller or complex programming, the LMTI-100, combined with the LMEQ-41, provides the end-user with an elegant way to control the lighting system in the space. The LMTI-100 is ideal for DLM offices, education, and healthcare spaces where layered, dimmable, and tunable white lighting is desired through LMEQ-41 touchscreen control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides PoE power and communication to power one or two touchscreens without the need for a separate controller or complex programming
- Converts the communication protocol of the IRB to Po
- Options for 120VAC or 277VAC applications
- No configuration needed
- Plenum-rated enclosure
- Hinged mounting plate for quick and easy installation
Specifications
General Info
| Color | Powder White | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| UPC Number | 754182941742 |
Dimensions
| Product Depth US | 2.97 in | ||
| Product Height US | 9.625 in | ||
| Product Volume US | 224.14 cu in | ||
| Product Width US | 8.75 in | ||
| Product Weight US | 5.325 oz |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP113BK | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Blank, 2-Gang

