text.skipToContent text.skipToNavigation

Discontinued - DLM Wireless 1-Button Dimming Wall Switch, Black

LMDM-601-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMDM-601 Dimming Wall Switch is a wireless low voltage device for dimming control of one or more lighting loads. It is part of the wireless Digital Lighting Management (DLM) system and can dim load(s) connected to wireless DLM dimming room controllers (LMRC-611) for a totally wireless room. Alternatively it can be used in a hybrid wired & wireless room to control loads connected to a traditional wired room controller (e.g. LMRC-111) when used in conjunction with a wireless bridge (LMBC-650).

Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wireless 1-Button Dimming Wall Switch
  • The LMDM-601 Dimming Wall Switch is a wireless low voltage device for dimming control of one or more lighting loads
  • It is part of the wireless Digital Lighting Management (DLM) system and can dim load(s) connected to wireless DLM dimming room controllers (LMRC-611) for a totally wireless room
  • Built-in IPv6 Wireless and Bluetooth antennas provide robust signal strength and reliable communication
  • Uses IPv6 wireless to establish network communication with DLM wireless devices
  • Low voltage switch with LED status indicator for control of dimmable loads
  • Quick and easy wireless installation – no Cat 5e connection needed
  • Ground wire allows you to install next to a line voltage device. This wire is only needed when placed next to a line voltage device in the same box. Grounding cables are otherwise not needed if in a purely low voltage application.
  • 10+ year battery life, with LED indicator for low battery alert- battery level can be viewed with wireless DLM software

Specifications

General Info
Color Black
Product Series LMDM
Type Dimmer, Switch
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Number of Switches 1
Switch Type Push
Warranty Type 5-Year
UPC Number 754182944330
Dimensions
Product Depth US 1.7 in
Product Height US 4.1 in
Product Volume US 11.5 cu in
Product Width US 1.75 in
Product Weight US 4.1 oz
Technical Information
Antenna Integrated, Internal
Antenna Pattern Omni-directional
Current Draw 1.5 A
Battery CR123A 3V
Battery Capacity 1500 mAh
Number of Connections 0
Number of Rockers 0
Topology Wireless Mesh
Wire Connection Type Wireless
Compatibility DLM Wireless (IPv6), LMBC-650
Encryption AES 128-bit
Frequency Band 2.4 GHz
Has Battery Yes
Indoor/Outdoor Indoor
Input Voltage 3 VDC
Mounting Type J-Box
Number of Buttons 1
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 40 °C
Operating Temperature Min 0 °C
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 140° F, -5° - 60° C
Engraving Type Blank
Wattage 4.5 W
Wireless Range Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 60 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;