DLM WIRELESS PLUGLOAD CONTROLLER 20A
LMPL-611-20M
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMPL-611-20M Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply. They enable energy-efficient control of plug loads as a part of the Wattstopper Digital Lighting Management (DLM) system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Built-in IPv6 Mesh and Bluetooth® low energy technology antennas provide robust signal strength and reliable communication
- Plug n’ Go™ automatic configuration and programming with DLM Configuration App
- Accepts occupancy sensor signal for energy saving control of plug loads
- Uses IPv6 wireless to establish network communication with DLM wireless devices
- Plenum-rated controller with line voltage relay and switching power supply
- Commissioning using DLM Configuration App
Specifications
General Info
| Color | White | ||
| Type | Room Controller | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Metered, Wireless | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| Standard | UL 88T9, UL 2043, cUL, FCC part 15, RoHS | ||
| UPC Number | 754182944194 |
Dimensions
| Product Depth US | 2.0 in | ||
| Product Height US | 4.4 in | ||
| Product Volume US | 44.6 cu in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 0.6 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Antenna | Integrated, Internal | ||
| Antenna Pattern | Omni-directional | ||
| Number of Connections | 0 | ||
| Topology | Wireless Mesh | ||
| Wire Connection Type | Wireless | ||
| Dimming Compatibility | On/Off | ||
| Compatibility | Bluetooth, DLM Wireless (IPv6) | ||
| Encryption | AES 128-bit | ||
| Frequency Band | 2.4 GHz | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 V | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 20 A @ 120 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | 1/2 in Knockout, 4 in Deep J-Box | ||
| Number of Relays | 1 | ||
| Operating Temperature | 0°-60°C, 32°-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Security Method | Data Encryption | ||
| Storage Temperature | 23° - 176° F | ||
| Wireless Range | Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 100 ft |
Resources
Installation Instructions
CAD Drawings
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP1211LA | On-Q
MT-RJ Multimode Fiber Keystone Coupler Insert



