DLM WIRELESS ROOM CONTROLLER 1-RELAY 0-10V 10A With Contact Closure
LMRC-611MCC
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMRC-611MCC is a wireless DLM room controller, part of the foundation of the wireless Digital Lighting Management (DLM) system which includes occupancy sensors, daylighting controls, and switches for energy-efficient control. The LMRC-611MCC includes one relay to switch a total of 10 amps, a high-efficiency switching power supply, and both Class 1 and Class 2 0–10 volt outputs for control of dimmable loads including compatible LED drivers and electronic ballasts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Built-in IPv6 Mesh and Bluetooth® low energy technology antenna provides robust signal strength and reliable communication
- Plug n’ Go™ automatic configuration and programming with DLM Configuration App
- Quick and easy KO mounting and wireless communication to other wireless room devices
- Uses IPv6 wireless to establish network communication with DLM wireless devices
- Plenum-rated wireless room controller with 0-10 volt dimming output
- Contact closure for easy integration with HVAC or other VAV systems
- Commissioning using DLM Configuration App
Specifications
General Info
| Color | White | ||
| Product Type | Load Controller | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Metered, Wireless | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| Standard | UL 924, UL 60730, UL 2043, cUL, FCC part 15, PEP, RoHS 2011/65/EC, ISO 14025:2010, ISO 14001, ISO 14040:2006, ISO 14044:2006 | ||
| UPC Number | 754182942770 | ||
| Works With | Third Party Devices |
Dimensions
| Product Depth US | 2.0 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 36.1 cu in | ||
| Product Width US | 4.4 in | ||
| Product Weight US | 0.6 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Antenna | Integrated, Internal | ||
| Antenna Pattern | Omni-directional | ||
| Number of Connections | 2 | ||
| Topology | Wireless Mesh | ||
| Wire Connection Type | Terminal Block, Wireless | ||
| Dimming Compatibility | 0-10 V | ||
| Compatibility | Bluetooth, DLM Wireless (IPv6) | ||
| Encryption | AES 128-bit | ||
| Frequency Band | 2.4 GHz | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 10 A @ 120/277 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | 1/2 in Knockout, 4 in Deep J-Box | ||
| Number of Relays | 1 | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Security Method | Data Encryption | ||
| Storage Temperature | 23° - 176° F | ||
| Wireless Range | Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 100 ft, IPv6 6LoWPAN, up to 60 ft |
Resources
Installation Instructions
CAD Drawings
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does Watt stopper make a 2-relay wireless room controller similar to a LMRC-611MCC-0A
A dual‑relay wireless room controller equivalent to the LMRC‑611MCC‑A is not currently offered. At this time, Wattstopper does not manufacture a wireless room controller with two integrated relays. If an application requires dual‑relay functionality, two individual wireless room controllers can be paired and programmed to operate together. This approach allows them to function in coordination with shared devices such as switches, occupancy sensors, and daylight sensors, effectively providing the same operational capabilities as a two‑relay solution.
Date published: 2026-02-10
We are having problems on an install from 2023 with LED drivers failing. The fixtures are controlled via an LMRC-611MCC. If the fixture load exceeds the 10a the relay module is rated for could that damage LED drivers?
If the fixture load exceeds the rated output of the LMRC-611MCC (10A), any immediate damage would more likely occur to the room controller itself rather than to the connected LED drivers. The LMRC-611MCC functions as a switching device, passing through line voltage, so it does not alter the voltage being delivered to the fixtures.
Regarding dimming, the LMRC-611MCC operates as a 0-10V sinking device. It does not actively dim the fixtures but instead provides a variable resistance on the 0-10V control line, signaling the fixture's internal driver to adjust its output along its dimming curve. Therefore, failures in the LED drivers are unlikely to be caused by the dimming function of the controller.
Date published: 2025-06-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT-50-W | Wattstopper
The RT-50 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires.


