Low and Line Voltage PIR Fixture Sensor w/o Lens Module, 12-30VDC
FS-305
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FS-305 and FS-355 are PIR occupancy sensors that turn lighting on and off automatically based on occupancy. The models are slim, low-profile devices designed for installation inside the bottom of either an indoor or outdoor lighting fixture body.
Connection Type
Wire Leads
- RJ45
- Wire Leads
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Sensor | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Impact Resistant, Indicator Lights, Light Level Sensor, Power Pack Required, Recyclable, UV Resistant | ||
| Included | Spacer | ||
| Installation Location | Fixture | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182920198 |
Dimensions
| Product Depth US | 1.4 in | ||
| Product Height US | 2.4 in | ||
| Product Volume US | 4.7 cu in | ||
| Product Width US | 1.4 in | ||
| Product Weight US | 0.1 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 6.5 mA | ||
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 12 to 30 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | Fixture Embedded, Threaded Collar | ||
| Timer Type | Trimpot | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | -40°-131°F, -40°-55°C | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | -40 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Mounting Height | 8-40 ft | ||
| Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
