Fixture Mount Sensor, US, Low Voltage, Wall Mount
FS-505
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FS-505 and FS-505C Low Voltage Ultrasonic Fixture Sensors control lighting based on occupancy. They are designed with a low-profile, architecturally pleasing appearance to easily integrate into a wide range of lighting fixtures or a customized housing. The sensors' modular plug-in system utilizes an RJ45 connector and 3' cord for flexibility and ease of use.
Mounting Type
Wall
- Ceiling
- Wall
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Flame Retardant, Indicator Lights, Power Pack Required, Sensitivity Adjustment | ||
| Installation Location | Fixture, Wall | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, RoHS | ||
| UPC Number | 754182920211 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 6.1 in | ||
| Product Volume US | 37.7 cu in | ||
| Product Width US | 1.3 in | ||
| Product Weight US | 0.2 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 43 mA | ||
| On Function | Auto On | ||
| Wire Connection Type | RJ-45 | ||
| Has Battery | No | ||
| Indicator | Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | Fixture Embedded, Mounting Slots, Screw Holes | ||
| Timer Type | Trimpot | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Ultrasonic | ||
| Sensor Mounting Height | 8-10 ft | ||
| Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
