text.skipToContent text.skipToNavigation

High/Low-Bay Sensor 120/277/347 VAC, White, w/Lens & Ext bulk

HBP-111-L7-EM1-OEM Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182935086
Dimensions
Product Depth US 5.0 in
Product Height US 5.0 in
Product Volume US 68.75 cu in
Product Width US 2.0 in
Product Weight US 0.71 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;