text.skipToContent text.skipToNavigation

HB Base Module 24 VDC - Cold (w/J-box)

HB300C-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HB300C, HB330C, HB340C, and HB350C control lighting in high mount areas where low ambient temperature is a concern. The sensors turn lights on and off based on occupancy, and install directly to industrial T5 or T8 fixtures via surface mount, snap-in connector mounts through a 1/2”” knockout with 18”” leads to the back box, or optional Extender Module. The modular lenses required to operate (ordered separately) are specially designed to provide reliable coverage from a wide range of mounting heights.
Voltage 24 VDC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with all electronic ballasts
  • Multiple fixture mounting choices
  • Flying leads for easy installation
  • Convenient access to digital adjustments
  • Operating temperature from40°F to 131°F (-40°C to 55°C)
  • Modular design with mix and match module, lens and accessories

Specifications

General Info
Color White
Product Type Sensor
Material ABS
Finish Gloss
Application Sector Commercial
Product Family / Series / Group HB Series
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Sensitivity Adjustment
Included Back Box
Installation Location Ceiling, Fixture
Warranty Type 5-Year
Standard UL, RoHS
UPC Number 754182923960
Dimensions
Product Depth US 4.16 in
Product Height US 2.0 in
Product Volume US 33.1 cu in
Product Width US 4.0 in
Product Weight US 0.3 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 11 mA
Number of Rockers 0
On Function Auto On
Wire Connection Type Flying Leads
Compatibility BZ Power Packs
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Location Rating Damp
Mounting Type Fixture Embedded
Number of Buttons 0
Timer Type DIP Switch
Timer Duration 15 Seconds, 5-30 Minutes
Operating Temperature -40°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min -40 °F
Operating Humidity 20-95% RH (Non-Condensing)
Sensitivity Adjustment PIR (Min/Med/Max)
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank
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
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;