COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
LEGACY- Outdoor Bi-level HID Controller (DM-115-WP)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Wet/Damp Locations, Parking Lots/Garages, Tennis Courts, Swimming Pool, Sport Parks
Type: Outdoor Bi-level HID Controller
Special Features: Weatherproof box
Technical Information
Load: 1000W
Volts: 10A at 250VAC
Additional Information

MODELS

Product Number: DM-115-WP