text.skipToContent text.skipToNavigation

Power Pack, 120 VAC, 8A N/O, 5 A N/C, 100 mA

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

WattStopper has several power packs and power supplies that fill the needs of a variety of special applications. These products help to make lighting control installations more cost efficient and flexible.
Voltage 120 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 120 & 277V versions
  • All models Plenum Rated
  • Form C models UL rated with snap-in installation
  • Secondary voltage of 24 VDC
  • 2 Relay power pack housed in 4-inch metal junction box

Specifications

General Info
Color Black
Product Type Power Pack
Material Plastic
Application Sector Commercial
Product Family / Series / Group A Series
Product Line Wattstopper
Country Of Origin China
Installation Location Ceiling
Warranty Type 5-Year
UPC Number 754182520015
Dimensions
Product Depth US 1.6 in
Product Height US 2.6 in
Product Volume US 12.5 cu in
Product Width US 3.0 in
Product Weight US 0.5 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Wire Connection Type Wire Leads
Connection Type Wired
Indoor/Outdoor Indoor
Input Voltage 120 VAC
Line Frequency 60 Hz
Mounting Type Snap-in
Output Voltage 24 VDC
Wire Gauge 14-22 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the DT305 Compatible with DW311 switch? And if so where can I find the wiring diagram. I do have BZ50 

Asked by: Mark
This configuration is not recommended. It is recommended that you make a choice (wall sensors or ceiling sensors) dependent on the room size and configuration.
Answered by: Pass & Seymour Technical Support
Date published: 2024-06-13

Is there any repalcement WS power pack I can use besides this part number? I carry the BZ150 and the BZ100 in my storehsoue. Can I use those power packs to repalce this model number?

Asked by: daniel Bohnet
Yes, the BZ-150 is the current version of that product.
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-27
  • y_2026, m_9, d_27, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_A120C-P, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT