Dual Tech Wall Switch Occupancy Sensor, 24V, White
DW-100-24-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DW-100-24 dual technology low voltage wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies to turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Vandal resistant lens combines precise coverage with durability
- Choice of Manual-ON or Auto-ON operation
- Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
- Test mode allows quick and easy adjustments
- Selectable audible alert for impending shutoff
- Includes isolated relay outputs
Specifications
General Info
| Color | White | ||
| Product Type | Sensor, Wall Switch | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Isolated Relay, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
| Included | Sensor Mask | ||
| Installation Location | Wall | ||
| Switch Type | Motion Sensor, Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182919000 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 35.1 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.2 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 35 mA | ||
| Number of Rockers | 0 | ||
| On Function | Selectable Auto/Manual | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | BZ Power Packs | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED, Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 18 to 24 VDC, 24 V | ||
| Light Level Adjustment | 8-180 fc | ||
| Load Rating | 1 A @ 30 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | In-Wall | ||
| Number of Buttons | 1 | ||
| Number of Poles | Single Pole | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 5 Minutes, 15 Minutes, 30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | Major motion: PIR 35 x 30 ft, Ultrasonic 20 x 20 ft, Minor motion: PIR 20 x 15 ft, Ultrasonic 15 x 15 ft | ||
| Sensitivity Adjustment | PIR (Min/Max), Ultrasonic (0-100%) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage Pattern | 180 ° | ||
| Sensor Mounting Height | 4 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Installation Instructions
CAD Drawings
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
pdf
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
dwg
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
dxf
57-302 - Typical Wiring DW-100-24/PW-100-24/UW-100-24
png
DW-100cp - DW-100 Coverage Pattern
png
DW-100cp - DW-100 Coverage Pattern
dxf
DW-100cp - DW-100 Coverage Pattern
dwg
Show More
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the ultrasonic angle (degrees) of coverage for the DSW-301?
Hello,
The DSW-301 has a 180 degree field of view
Date published: 2023-07-11
What is the depth of the device?
The DW-100-24 is 1.83" Deep.
Date published: 2022-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
