Discontinued - PIR Wall Switch Occupancy Sensor, 2 Relays, 120/277V, White
PW-200-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PW-302-W
The PW-200 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Two relays for control of two separate lighting loads or circuits
- Color-matched lens and low profile for appealing design
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Auto-ON to 50% operation for maximum energy savings
- Sensor coverage tested to NEMA Guide Publication WD 7-2000
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Vandal resistant lens combines precise coverage with durability
- Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
- Choice of Manual-ON or Auto-ON operation, selectable for each relay
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
- Service mode allows sensor to operate as a service switch in the unlikely event of a failure
Specifications
General Info
| Color | White | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | PW-302-W | ||
| Features | IR (Infrared), Motion Sensor | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182919352 |
Dimensions
| Product Depth US | 5.0 in | ||
| Product Height US | 2.0 in | ||
| Product Volume US | 30.0 cu in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.35 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.3 A | ||
| Requires Neutral Wire | No | ||
| Connection Type | Wired | ||
| Indicator | LED Light | ||
| Number of Buttons | 2 | ||
| Response Frequency | 50/60 Hz | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Wattage | 1200 W |
Resources
Installation Instructions
CAD Drawings
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700074-45 | Ortronics
TRACJACK,LC,DUPLEX, BLACK ADPT,FOG WHITE







