Discontinued - Ultrasonic Wall Switch Occupancy Sensor, 1-Button, 120/277V, Grey
UW-100-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DSW-301-G
The UW-100 ultrasonic wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity for exceptional performance
- Low profile design
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Manual-ON operation for maximum energy savings
- Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors
Specifications
General Info
| Color | Gray | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | DSW-301-G | ||
| UPC Number | 754182919475 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 35.1 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.5 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.3 A | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Ultrasonic | ||
| Wattage | 1200 W |
Resources
Installation Instructions
CAD Drawings
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



