Twist Clip with Wing Nut,, 9/16'' T-Grid,, 5/8'' Screw Length - Box of 100 [F002134]
F002134
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Electrozinc | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Type | Fasteners |
Dimensions
Product Width US | 7.0 in | ||
Product Weight US | 5.0 lb | ||
Product Volume US | 0.405 cu ft | ||
Product Depth US | 10.0 in | ||
Product Height US | 10.0 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1