6Fi-0402-06-S6 Blind End Plate
6FI-0402-06-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Fitting | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388516793 |
Dimensions
| Product Height US | 6.125 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 0.536 lb |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH600WH | Cablofil
24'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended White Painted for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CVN600WH | Cablofil
24 inch wide by 10 inch long wire mesh tray cover eliminates dirt and dust build up on cables field fabricates on site to fit changes in levels Provides physical protection for cables Use built in tabs for permanent attachment to tray White Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HXB450KITBL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CVN500WH | Cablofil
20 inch wide by 10 inch long wire mesh tray cover eliminates dirt and dust build up on cables field fabricates on site to fit changes in levels Provides physical protection for cables Use built in tabs for permanent attachment to tray White Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH500IN316L | Cablofil
20'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Stainless Steel for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CH3KITEZ | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/100WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CVN100WH | Cablofil
4 inch wide by 10 inch long wire mesh tray cover eliminates dirt and dust build up on cables field fabricates on site to fit changes in levels Provides physical protection for cables Use built in tabs for permanent attachment to tray White Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CH4KITEZ | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RADT9012RS | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/500WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP54/150BL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CVN50WH | Cablofil
2 inch wide by 10 inch long wire mesh tray cover eliminates dirt and dust build up on cables field fabricates on site to fit changes in levels Provides physical protection for cables Use built in tabs for permanent attachment to tray White Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZCN3/8IN316L | Cablofil
3/8 inch coupling nut used in trapeze installations on rods Stainless Steel for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH500WH | Cablofil
20'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended White Painted for indoor use
