6Fi-0402-18-S6 Blind End Plate
6FI-0402-18-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Fitting | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388516823 |
Dimensions
| Product Height US | 6.125 in | ||
| Product Width US | 18.0 in | ||
| Product Weight US | 1.48 lb |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6FI-0402-24-S6 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCT1-040050 | Cablofil
Single Cable Cleat
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP54/200WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCT3-027032 | Cablofil
Trefoil Cable Cleat
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZBC3/8IN316L | Cablofil
Beam clamp attaches 3/8 inch threaded rod directly to I beam Stainless Stee for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZBC1/4IN316L | Cablofil
Beam clamp attaches 1/4 inch threaded rod directly to I beam Stainless Stee for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP54/100WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCT4-021027 | Cablofil
Trefoil Cable Cleat
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTEF100PG | Cablofil
Steel Trough Splice (6mm x 12mm hardware not included)
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP54/150WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP600WH | Cablofil
24 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze or wall or under floor applications White finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP1000WH | Cablofil
40 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze or wall or under floor applications White finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZHN1/2IN316L | Cablofil
1/2 inch hex nut use with 1/2 inch screws Stainless Steel indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-LFF-45VO12-18-4 | Legrand
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-LFF-30VO12-18-4 | Legrand
Itray Aluminum cable tray provides superior support in long span industrial applications
