6Fi-0402-36-S6 Blind End Plate
6FI-0402-36-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Fitting | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388516854 |
Dimensions
| Product Height US | 6.125 in | ||
| Product Width US | 36.0 in | ||
| Product Weight US | 2.896 lb |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP2000PG | Cablofil
80 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze or wall or under floor applications Pre-Galvanized finish is for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP1000PG | Cablofil
40 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze or wall or under floor applications Pre-Galvanized finish is for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT550PG | Cablofil
22'' wide metal insert placed in the bottom of wire mesh tray to protect cables Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP2000BL | Cablofil
80 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze or wall or under floor applications Black Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP3000BL | Cablofil
120 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze or wall or under floor applications Black Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COTFIL100S4 | Cablofil
4" snap-in wire dividers mounts on straight sections, tees, crosses, junctions and sweeps keeps different cabling types separated Stainless Steel finish for indoor and outdoor applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFW1/2BL | Cablofil
1/2 inch flat washer used with EZBN Black painted indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CPHC-24SS | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CFG50/200WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ECLIBL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASC450BL | Cablofil
18 inch C bracket Patented FAS style attachment secures tray without nuts and bolts Used in ceiling or wall installations Can be stacked for multilevel wire mesh tray installations or under ceilings or overhangs Black Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT500WH | Cablofil
20'' wide metal insert placed in the bottom of wire mesh tray to protect cables Black Powder Coated finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP3000WH | Cablofil
120 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze or wall or under floor applications White finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-7625-9224-42 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT100WH | Cablofil
4'' wide metal insert placed in the bottom of wire mesh tray to protect cables Black Powder Coated finish for indoor use
