The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Width
32.188 in
- 32.188 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Product Type | Cable Dropout | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388518643 |
Dimensions
| Product Depth US | 7.0 in | ||
| Product Height US | 8.749 in | ||
| Product Volume US | 1.141 cu ft | ||
| Product Width US | 32.188 in | ||
| Product Weight US | 3.76 lb | ||
| Radius | 5 in |
Trade Programs
| BAA | Yes |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CRP | Cablofil
Universal wall bracket supports cable trays with strong mounting and corrosion-resistant performance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FV1WH | Cablofil
Unique support keeps tray secure vertically. Use on 6 inch and wider tray. White Painted finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
86A-RHSP-S6 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTUS50KITPG | Cablofil
Multi purpose splice for straights, offsets, horizontal or vertical bends of most any angle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Wire Mesh Splicing | Cablofil
Wire mesh tray splices join sections quickly for strong, flexible routing without complex hardware.

