Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388524989 |
Dimensions
| Product Depth US | 7.0 in | ||
| Product Height US | 8.749 in | ||
| Product Volume US | 0.503 cu ft | ||
| Product Width US | 14.188 in | ||
| Product Weight US | 4.752 lb | ||
| Radius | 5 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there an Installation manual available for this product?
There is not an installation manual for this item. The dropout should be attached to a cable tray rung using the included bolt, washer and nut.
Date published: 2025-07-01
Bazaarvoice SAP Hybris Integration Version 2.8.1

