F-0386-16 Fiberglass Support Bracket
F-0386-16
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Mounting Bracket | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388517868 |
Dimensions
| Product Depth US | 3.125 in | ||
| Product Height US | 9.0 in | ||
| Product Volume US | 0.287 cu ft | ||
| Product Width US | 17.625 in | ||
| Product Weight US | 15.92 lb |
Trade Programs
| BAA | Yes |
Technical Information
| Working Load | 850 lb |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
