text.skipToContent text.skipToNavigation

Itray Aluminum Ladder Tray Elbow Covers

Itray-Covers-ELB Cablofil
Series
Elbow covers cover elbow fittings. Cover types are available in solid, louvered and peaked for horizontal fittings. Cover types are available in solid and louvered for vertical fittings. Widths range from 6'' to 36'' and radiuses range from 12'' to 36''.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Elbow covers cover elbow fittings. Cover types are available in solid, louvered and peaked for horizontal fittings. Cover types are available in solid and louvered for vertical fittings. Widths range from 6'' to 36'' and radiuses range from 12'' to 36''.
  • Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Itray is classified as an equipment grounding conductor per NEC 392.60.
  • Cover types are available in solid, louvered and peaked.

Specifications

General Info
Product Type Cover
Material Aluminum
Application Sector Commercial, Data Center, Industrial
Product Family / Series / Group Itray Aluminum Ladder Tray
Product Line Cablofil

Additional Information

Cablofil Product Code

Our part numbers make it easy to identify part type, size and finish. Please use these charts to identify your part number when ordering or specifying any Cablofil product.

 Chart to identify part numbers when ordering or specifying any Cablofil product. Informational chart explaining how to calculate the unqiue part number needed to order a specific variation of Itray Aluminum Ladder Tray components
 Chart to identify part numbers when ordering or specifying any Cablofil product. Informational chart explaining how to calculate the unqiue part number needed to order a specific variation of Itray Aluminum Ladder Tray components
 Chart to identify part numbers when ordering or specifying any Cablofil product. Informational chart explaining how to calculate the unqiue part number needed to order a specific variation of Itray Aluminum Ladder Tray components

Q & A

Recently Viewed