Itray Aluminum Ladder Tray Expansion Splices
Itray-Splices-EXP
Cablofil
Series
A series reflects connected component products for individual purchase.
Expansion splices allow for movement due to expansion and contraction. One of the standout features of ITray is the structural offset in the sidewall, which allows for fewer expansion splice supports. Each splice snaps into place effortlessly and remains secure without the need for holding. Additionally, the ITray's design requires only four bolts per splice, reducing hardware needs by 50%.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
- Itray is classified as an equipment grounding conductor per NEC 392.60.
- The Itray EXSP expansion splice exceeds NEMA standards and thereby reduces the number of supports needed for expansion installation.
Specifications
General Info
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Resources
Cutsheet
Brochure
Catalog
White Papers
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
512S | Pass and Seymour
Wall Plate Screws, Oval Head Milled Slot, 6 x 32 Thread