text.skipToContent text.skipToNavigation

Itray Aluminum Ladder Tray Splices

Itray-Splices Cablofil
Series
The ITray Aluminum Ladder Tray is engineered for optimal performance in industrial installations, particularly those involving large diameter cables and long span situations. Its innovative aluminum I-beam design minimizes the total tray width while ensuring a smooth transition between straight sections and fittings.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Itray is classified as an equipment grounding conductor per NEC 392.60.
  • Itray splices include geomet hardware. Geomet is an environmentally friendly finish that is entirely chromium-free.

Specifications

General Info
Product Type Splice
Material Aluminum
Application Sector Commercial, Data Center, Industrial
Product Family / Series / Group Itray Aluminum Ladder Tray
Product Line Cablofil

Questions & Answers

Recently Viewed