Itray Aluminum Ladder Tray Standard Splices
Itray-Splices-STD
Cablofil
Series
A series reflects connected component products for individual purchase.
Rigid splices join straight sections and fittings. One of the standout features of ITray is the structural offset in the sidewall, which allows for mid-span splices. Each splice snaps into place effortlessly and remains secure without the need for holding. Additionally, the ITray's design requires only four bolts per splice, reducing hardware needs by 50%.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
- Itray is classified as an equipment grounding conductor per NEC 392.60.
- Itray splices include geomet hardware. Geomet is an environmentally friendly finish that is entirely chromium-free.
Specifications
General Info
| Product Type | Splice | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Resources
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCS-A-90HB12-06 | Cablofil
PW aluminum cable channel provides superior support for small cable quantities over longer spans in industrial facilities
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPP01G1PS | Pass and Seymour
Behavioral Health Wall Plate