Sb-7D20-0020-30 Fg 4''H Fiberglass Solid Bottom 20'L 30''W
SB-7D20-0020-30
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Straight Sections | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388512566 |
Dimensions
| Product Depth US | 240.0 in | ||
| Product Height US | 4.0 in | ||
| Product Weight US | 146.193 lb | ||
| Tray Height | 4 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 12C |
Resources
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this product contain Halogens? If so, which ones?
Cablofil's fiberglass product line is made from halogen-free polyester.
Date published: 2022-09-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB10S-FC1122 | Wiremold
Floor boxes designed to evolve with your spave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSAL3G-BZ | Wiremold
Convenient USB Charging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Vert-Fittings | Cablofil
Vertical fittings allow for a change in direction to a different plane.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Supports-OVERHEAD | Cablofil
Overhead supports allow for cable tray to be hung with threaded rod.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Horiz-Fittings-HB | Cablofil
Horizontal elbows allow for a change in direction.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Horiz-Fittings-REDUCER | Cablofil
Reducer fittings join cable trays of different widths.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Horiz-Fittings-WYE | Cablofil
Wye fittings join cable trays in three directions.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Horiz-Fittings-WYE | Cablofil
Wye fittings join cable trays in three directions.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Horiz-Fittings-HXRX | Cablofil
Horizontal cross fittings join cable trays in four directions.
